SDK 5.2 position tracking locked

Hi, I am constantly spammed by these logs when I use Zed position tracking with SDK 5.,2 which was not the case in 5.0.5. The camera stops moving even when I am moving the device. I tried to increase the grab rate, which helped a little, but it still occurs a lot

Positional Tracking locked. Call the service ‘reset_pos_tracking’ to reset.

[component_container_isolated-2] [WARN] [1770745344.256836531] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 16 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.323539017] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 17 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.390444393] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 18 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.457053563] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 19 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.523786131] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 20 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.590756278] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 21 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.657826813] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 22 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.724820096] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 23 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.791634492] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 24 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.858707299] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 25 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.925701127] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 26 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745344.992647177] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 27 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.059890265] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 28 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.126871677] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 29 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.193851137] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 30 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.260763810] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 31 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.327527356] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 32 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.394559746] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 33 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.461736175] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 34 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.528720724] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 35 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.595659702] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 36 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.662709501] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 37 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.729885962] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 38 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.796522302] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 39 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.863465761] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 40 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.930453829] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 41 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745345.997571983] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 42 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745346.064441135] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 43 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745346.131564123] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 44 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745346.198475292] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 45 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745346.265568039] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 46 frames - Status: MAP_UPDATE
[component_container_isolated-2] [WARN] [1770745346.332458407] [zed.zed_node]: Pos. Track. seems to be locked (pose diff.: 0 m) since 47 frames - Status: MAP_UPDATE


Tried with and without area memory, loop closure, etc

All your help is appreciated.
Thanks!

The problem has already been fixed by the SDK Team. The fix will be available with the next patch version of the ZED SDK.

thanks! really appreciate the quick resolution!