Hi,
I have a zed2i camera connected to a host computer. I launch the camera using the ros2 launch and then do ros topic hz /zed_node/zed-camera/left/image_rect_color and I get
average rate: 1.189
min: 0.066s max: 4.850s std dev: 1.63985s window: 7
average rate: 0.873
min: 0.066s max: 4.850s std dev: 1.77963s window: 9
average rate: 0.967
min: 0.066s max: 4.850s std dev: 1.63903s window: 11
average rate: 0.635
min: 0.066s max: 7.527s std dev: 2.38383s window: 12
Sometimes it goes to about 10Hz but rarely does it hit 30fps. I am running at HD1080@30fps. I tried a lower resolution and a lower fps too and the performance seems to be more or less the same. I open the same camera inside ZED_Explorer with the same settings and I see 30fps being hit consistently. Any suggestions on what could be happening?
This is my config override file
/**:
ros__parameters:
general:
grab_resolution: 'HD1080'
pub_frame_rate: 30.0
grab_frame_rate: 30
pub_resolution: 'NATIVE'
depth:
depth_mode: "NONE"
depth_stabilization: 0
min_depth: 0.2
max_depth: 2.0
point_cloud_res: 'FULL'
point_cloud_freq: 15.0 # [DYNAMIC] - frequency of the pointcloud publishing (equal or less to `pub_frame_rate` value)
pos_tracking:
pos_tracking_enabled: false
publish_tf: false