We have multiple ZED 2i cameras and have noticed that the 1080p video is very “grainy” for all of them compared to 720p image. We only run one camera at a time.
We’ve tested on both a high-end Linux desktop and Xavier NX Developer Kit with similar results: the 720p video is “clear” and the 1080p adds a lot of grain/noise. We also deploy the ZED 2i onboard an aerial drone and see the grain while on ground and in air.
lsusb -t for USB port on Linux desktop (rear USB 3.0 port):
Bus 10. Port 1: Dev 1, Class=root_hub, Driver=xhci_hcd/2p, 10000M
|__ Port 2: Dev 4, If 0, Class=Video, Driver=uvcvideo, 5000M
|__ Port 2: Dev 4, If 1, Class=Video, Driver=uvcvideo, 5000M
lsusb -t for Xavier NX (USB 3.1 port):
Bus 02.Port 1: Dev 1, Class=root_hub, Driver=tegra_xusb/4p, 10000M
|__Port 3: Dev 2, If 0, Class=Hub, Driver=hub/4p, 10000M
|__ port 1: Dev 3, If 0, Class=Video, Driver=uvcvideo, 5000M
|__ port 1: Dev 3, If 1, Class=Video, Driver=uvcvideo, 5000M
MaxPower for Desktop USB port is 512 mA. MaxPower for Xavier NX USB port is 128 mA (from lsusb -v)
When testing with the Desktop system, we use the USB cables that came with the corresponding ZED camera. The Xavier NX system uses a 3rd party USB cable but has same behavior as ZED USB cables on Desktop system.
In the Google Drive Link are:
- Diagnostic reports for both systems (different ZED 2i cameras, same behavior)
– Appears nominal - SVOs comparing 720p vs 1080p with same lighting (indoors) and perspective for ZED-M, ZED 2, ZED 2i for the Desktop system
- SVOs comparing 720p vs 1080p with same lighting (indoors) and perspective for ZED2i on Xavier NX system
- Example SVO showing 1080p recording while outside on ground and in flight on Xavier NX system