Setup:
- python 3.9
- 2 zed2i cameras with official 5m extender and 3m right angle cables.
- SDK 4.0 - 4.0.4
For many months our cameras were reliably detected and could be opened by our app. About 2-3 months ago things became less stable.
Initializing the cameras with the default/AUTO bus type results in connection errors ~15% of the time. In these situations, our app will not detect the cameras and we typically needed to physically re-seat one or both of the USB cables.
However calling
set_from_serial_number (
self,
uint serial_number,
BUS_TYPE bus_type = BUS_TYPE.AUTO
)
with sl.BUS_TYPE.USB seems to have fixed all detection and opening errors. We have no GSML cameras in the setup
Posting this in case anyone else encounters a similar situation. It’d also be nice if AUTO was as stable as the explicit declaration.