The ZED SDK patch v4.1.1 is available for downloading.
Changelog
SDK
- Upgraded the ZED Media Server with improved support for ZED X One 4K as stereo pairs.
- Improved USB reliability on Linux platforms.
Bug fixes
- Enhanced the reliability of ZED SDK streaming features, addressing issues where
CAMERA_NOT_INITIALIZEDerrors occurred randomly. - Corrected
GNSS_RTK_FIXreporting errors that incorrectly displayedGNSS DATA NEED FIX. - Fixed bad GNSS heading value.
- Fixed positional tracking gen2 potential random behavior after it relocates.
- Fixed a crash that could occur when reading a corrupted H264/H265 SVO2 on Jetson
- Fixed a crash when reading/writing unsupported SVO files on Jetson Nano. The
enableRecordingfunction now returns anERROR_CODEdue to the absence of a hardware encoder on this platform. A software fallback will be introduced in a future release. - Fixed SVO2 recording issues related to image-based compression or lossless H26X.
Samples
- Resolved issues in Python GNSS samples.
Tools
- Fixed SVO recording with ZEDFu.