ZED SDK v3.7.4 is out!

The new ZED SDK patch version 3.7.4 includes also the enhancements introduced with the v3.7.3 released a few days ago:

3.7.4

Security Fixes

  • Fixed security issue on Linux: the installed udev rules, to open the IMU without root access, were incorrect and could allow privilege escalation.

Improvements

  • Removed warning verbose of deprecated functions during compilation

3.7.3

Improvements

  • Added AI model download and optimization progress bars

Bug Fixes

  • Fixed possible crash in Reid model optimization
  • Fixed spatial mapping invalid behavior when using multiple camera simultaneously
  • Fixed Custom object detector random infinite loops
  • Fixed self-calibration undeterministic behavior when reading the same SVO multiple times.

Tools

  • Fixed regression ZED Explorer streaming input

Samples

  • Added support for YOLOv5 v6 in the custom detector cpp sample
  • Improved sample cmakes

Integrations

Python

  • Improved numpy conversion in get_data() function by removing the deep copy by default (up to 30% faster samples)
  • Fixed missing timestamp attribute for Mat class

Download page: https://www.stereolabs.com/developers/release/