Hello @Stereolabs
Camera Model = zed2i
OS = Ubuntu 22.04
Python = Python3.10.12
I try this repo = https://github.com/stereolabs/zed-sdk/tree/master/object%20detection/birds%20eye%20viewer/python
/zed-sdk/object detection/concurrent detections/python and terminal output like this
python3 concurrent_object_detection_body_tracking.py
Running object detection ... Press 'Esc' to quit
[2024-07-19 13:25:24 UTC][ZED][INFO] Logging level INFO
[2024-07-19 13:25:24 UTC][ZED][INFO] Using USB input... Switched to default resolution HD720
[2024-07-19 13:25:25 UTC][ZED][INFO] [Init] Depth mode: ULTRA
[2024-07-19 13:25:25 UTC][ZED][INFO] [Init] Camera successfully opened.
[2024-07-19 13:25:25 UTC][ZED][INFO] [Init] Camera FW version: 1523
[2024-07-19 13:25:25 UTC][ZED][INFO] [Init] Video mode: HD720@60
[2024-07-19 13:25:25 UTC][ZED][INFO] [Init] Serial Number: S/N 36472553
freeglut (concurrent_object_detection_body_tracking.py): ERROR: Internal error <FBConfig with necessary capabilities not found> in function fgOpenWindow