Hi @Myzhar, thanks for the response. I copied the diagnostic file in here:
{
"AI Models": {
"info": [
"MULTI CLASS DETECTION is not optimized",
"MULTI CLASS MEDIUM DETECTION is not optimized",
"MULTI CLASS ACCURATE DETECTION is not optimized",
"HUMAN BODY FAST DETECTION is not optimized",
"HUMAN BODY MEDIUM DETECTION is not optimized",
"HUMAN BODY ACCURATE DETECTION is not optimized",
"PERSON HEAD DETECTION is not optimized",
"REID ASSOCIATION is not optimized",
"NEURAL DEPTH is not optimized"
]
},
"Camera Test": {
"InternalDevicesCount": 2,
"ZEDCount": 1,
"camera": {
"Device ID": 0,
"Firmware": 1523,
"Init Output": "OK",
"Model": "ZED 2i",
"Serial Number": 37382940,
"valid": [
"<b>Camera: </b>ZED 2i",
"<b>Firmware: </b>1523"
]
},
"resolutions": {
"HD1080@15": {
"fps (input)": 15,
"fps (output)": 15,
"height (input)": 1080,
"height (output)": 1080,
"initialization": "OK",
"status": true,
"width (input)": 1920,
"width (output)": 1920
},
"HD1080@30": {
"fps (input)": 30,
"fps (output)": 25,
"height (input)": 1080,
"height (output)": 1080,
"initialization": "OK",
"status": true,
"width (input)": 1920,
"width (output)": 1920
},
"HD2K@15": {
"fps (input)": 15,
"fps (output)": 15,
"height (input)": 1242,
"height (output)": 1242,
"initialization": "OK",
"status": true,
"width (input)": 2208,
"width (output)": 2208
},
"HD720@15": {
"fps (input)": 15,
"fps (output)": 15,
"height (input)": 720,
"height (output)": 720,
"initialization": "OK",
"status": true,
"width (input)": 1280,
"width (output)": 1280
},
"HD720@30": {
"fps (input)": 30,
"fps (output)": 28,
"height (input)": 720,
"height (output)": 720,
"initialization": "OK",
"status": true,
"width (input)": 1280,
"width (output)": 1280
},
"HD720@60": {
"dropCount": 0,
"fps (input)": 60,
"fps (output)": 41,
"height (input)": 720,
"height (output)": 720,
"imageCount": 500,
"initialization": "OK",
"status": true,
"tearingCount": 0,
"width (input)": 1280,
"width (output)": 1280
},
"VGA@100": {
"fps (input)": 100,
"fps (output)": 65,
"height (input)": 376,
"height (output)": 376,
"initialization": "OK",
"status": true,
"width (input)": 672,
"width (output)": 672
},
"VGA@15": {
"fps (input)": 15,
"fps (output)": 15,
"height (input)": 376,
"height (output)": 376,
"initialization": "OK",
"status": true,
"width (input)": 672,
"width (output)": 672
},
"VGA@30": {
"fps (input)": 30,
"fps (output)": 30,
"height (input)": 376,
"height (output)": 376,
"initialization": "OK",
"status": true,
"width (input)": 672,
"width (output)": 672
},
"VGA@60": {
"fps (input)": 60,
"fps (output)": 41,
"height (input)": 376,
"height (output)": 376,
"initialization": "OK",
"status": true,
"width (input)": 672,
"width (output)": 672
}
},
"sensors": {
"Firmware": 777,
"Init Output": "OK",
"Model": "ZED 2i (MCU)",
"Serial Number": 37382940
}
},
"Graphics Card": {
"deviceCount": 1,
"deviceDriverVersion": 10020,
"devices": [
{
"arch": "Kepler",
"computeCapability": "3.0",
"cores": 1344,
"name": "Quadro K4200",
"totalMemoryBytes": "4294967296",
"totalMemoryMB": 4096
}
],
"initResult": 0,
"valid": [
"<b>Graphics card: </b> Quadro K4200"
]
},
"Processor": {
"OS": "Windows 10 FallCreators",
"avxSupported": true,
"coreCount": "4",
"cpu": "Intel(R) Xeon(R) CPU E5-1620 v3 @ 3.50GHz",
"datetime": "2025-02-11 16:56:54",
"hyperThreading": "1",
"motherboard": "0K240Y, Dell Inc.",
"ramCapacity": "63.924",
"ramUsage": "1.30078e-311",
"ramUsed": "10.4581",
"threadCount": "8",
"valid": [
"<b>Processor: </b> Intel(R) Xeon(R) CPU E5-1620 v3 @ 3.50GHz",
"<b>Motherboard: </b> 0K240Y, Dell Inc."
]
},
"USB": {
"ASMediaFound": false,
"CorruptedFirmware": false,
"MCUDetected": true,
"OC_Cam_Detected": false,
"OtherUSBDevices": [
],
"USBList": [
{
"USB_path": "/6",
"idProduct": "0x1010",
"idVendor": "0x413c"
},
{
"USB_path": "/6/4",
"idProduct": "0x2110",
"idVendor": "0x413c"
},
{
"USBMode": 3,
"USB_path": "/16",
"bDescriptorType": 1,
"bDeviceProtocol": 1,
"bLength": 18,
"bMaxPacketSize0": 9,
"bNumConfigurations": 1,
"bcdDevice": "1.0",
"bcdUSB": "3.0",
"bcdUSBClass": 239,
"bcdUSBSubClass": 2,
"busNumber": 2,
"device": "ZED2i",
"iManufacturer": 1,
"iProduct": 2,
"iSerial": 4,
"idProduct": "0xf880",
"idVendor": "0x2b03"
},
{
"USBMode": 2,
"USB_path": "/5/2",
"bDescriptorType": 1,
"bDeviceProtocol": 0,
"bLength": 18,
"bMaxPacketSize0": 64,
"bNumConfigurations": 1,
"bcdDevice": "3.9",
"bcdUSB": "2.0",
"bcdUSBClass": 0,
"bcdUSBSubClass": 0,
"busNumber": 2,
"device": "ZED2i MCU",
"iManufacturer": 1,
"iProduct": 2,
"iSerial": 3,
"idProduct": "0xf881",
"idVendor": "0x2b03"
},
{
"USB_path": "/6/1",
"idProduct": "0x301a",
"idVendor": "0x413c"
},
{
"USB_path": "/5",
"idProduct": "0x2512",
"idVendor": "0x0424"
},
{
"USB_path": "/1",
"idProduct": "0x800a",
"idVendor": "0x8087"
},
{
"USB_path": "/1",
"idProduct": "0x8002",
"idVendor": "0x8087"
}
],
"USBMode": 3,
"ZED Camera Module Detected": 63616,
"ZED MCU Module Detected": 63617,
"ZEDDetected": true,
"captureDevices": [
],
"controllers": [
{
"CompatibleIDs": "USB\\USB20_HUB",
"Description": "Generischer USB-Hub",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0011",
"Location": "Port_#0006.Hub_#0003",
"Manufacturer": "(Standardm ige USB-HUBs)",
"Name": "USB",
"PhysicalName": "\\Device\\USBPDO-3"
},
{
"CompatibleIDs": "USB\\USB20_HUB",
"Description": "Generischer USB-Hub",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0009",
"Location": "Port_#0008.Hub_#0003",
"Manufacturer": "(Standardm ige USB-HUBs)",
"Name": "USB",
"PhysicalName": ""
},
{
"CompatibleIDs": "",
"Description": "USB-Root-Hub",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0003",
"Location": "",
"Manufacturer": "(Standard-USB-Hostcontroller)",
"Name": "USB",
"PhysicalName": "\\Device\\USBPDO-1"
},
{
"CompatibleIDs": "PCI\\VEN_8086&DEV_8D31&REV_05",
"Description": "USB-xHCI-kompatibler Hostcontroller",
"DeviceName": "Intel(R) USB 3.0 eXtensible-Hostcontroller \u0013 1.0 (Microsoft)",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0000",
"Location": "PCI-Bus 0, Ger t 20, Funktion 0",
"Manufacturer": "Generischer USB-xHCI-Hostcontroller",
"Name": "PCI",
"PhysicalName": "\\Device\\NTPNP_PCI0068"
},
{
"CompatibleIDs": "",
"Description": "USB-Root-Hub (USB 3.0)",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0005",
"Location": "",
"Manufacturer": "(Standardm ige USB-HUBs)",
"Name": "USB",
"PhysicalName": "\\Device\\USBPDO-0"
},
{
"CompatibleIDs": "",
"Description": "USB-Root-Hub",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0004",
"Location": "",
"Manufacturer": "(Standard-USB-Hostcontroller)",
"Name": "USB",
"PhysicalName": "\\Device\\USBPDO-2"
},
{
"CompatibleIDs": "PCI\\VEN_8086&DEV_8D2D&REV_05",
"Description": "Intel(R) C610 series/X99 chipset USB Enhanced Host Controller #2 - 8D2D",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0001",
"Location": "PCI-Bus 0, Ger t 26, Funktion 0",
"Manufacturer": "INTEL",
"Name": "PCI",
"PhysicalName": "\\Device\\NTPNP_PCI0073"
},
{
"CompatibleIDs": "USB\\USB20_HUB",
"Description": "Generischer USB-Hub",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0015",
"Location": "Port_#0014.Hub_#0003",
"Manufacturer": "(Standardm ige USB-HUBs)",
"Name": "USB",
"PhysicalName": ""
},
{
"CompatibleIDs": "USB\\COMPAT_VID_8087&Class_09&SubClass_00&Prot_00",
"Description": "Generic USB Hub",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0007",
"Location": "Port_#0001.Hub_#0001",
"Manufacturer": "(Generic USB Hub)",
"Name": "USB",
"PhysicalName": "\\Device\\USBPDO-4"
},
{
"CompatibleIDs": "PCI\\VEN_8086&DEV_8D26&REV_05",
"Description": "Intel(R) C610 series/X99 chipset USB Enhanced Host Controller #1 - 8D26",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0002",
"Location": "PCI-Bus 0, Ger t 29, Funktion 0",
"Manufacturer": "INTEL",
"Name": "PCI",
"PhysicalName": "\\Device\\NTPNP_PCI0077"
},
{
"CompatibleIDs": "USB\\COMPAT_VID_8087&Class_09&SubClass_00&Prot_00",
"Description": "Generic USB Hub",
"DeviceName": "",
"Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0008",
"Location": "Port_#0001.Hub_#0002",
"Manufacturer": "(Generic USB Hub)",
"Name": "USB",
"PhysicalName": "\\Device\\USBPDO-5"
}
],
"valid": [
"<b>USB Bandwidth: </b> OK"
]
},
"ZED SDK": {
"CUDA Toolkit version": "V10.2.89 -->located in C:/Program Files/NVIDIA GPU Computing Toolkit/CUDA/v10.2/bin/nvcc.exe",
"CUDA loading": false,
"CUDA_reachable": true,
"ZED SDK Version (Diag)": "3.7.7",
"ZED SDK Version (RT)": "3.7.7",
"ai": {
"checkAI": true,
"cudaVersion": 10020,
"cudnnCudartVersion": 10020,
"cudnnVersion": 8204,
"cudnnVersionExpected": 8204,
"tensorVersion": 8200
},
"binFiles": [
"cudnn64_8.dll",
"cudnn_adv_infer64_8.dll",
"cudnn_adv_train64_8.dll",
"cudnn_cnn_infer64_8.dll",
"cudnn_cnn_train64_8.dll",
"cudnn_ops_infer64_8.dll",
"cudnn_ops_train64_8.dll",
"nvinfer.dll",
"nvinfer_builder_resource.dll",
"nvinfer_plugin.dll",
"nvonnxparser.dll",
"nvparsers.dll",
"sl_ai64.dll",
"sl_zed64.dll",
"zlibwapi.dll"
],
"driverVersion": "441.22",
"drivervDllVersion": "26.21.14.4122",
"resourcesFiles": [
"objects_performance_2.2.model"
],
"resourcesFilesExpected": [
"objects_performance_2.2"
],
"runtimeDllVersion": 10020,
"valid": [
"<b>ZED SDK version:</b> 3.7.7",
"<b>CUDA version:</b> V10.2.89"
]
}
}