Hello,
I am not sure about our Stereo Camera ZED 2i’s calibration correct or not.
Also, it shows for both left and right camera fx, fy, cx and cy values are the same. Even if I change the camera angle it always shows same angle.
2025-06-27 16:53:46 UTC][ZED][INFO] Logging level INFO
[2025-06-27 16:53:48 UTC][ZED][INFO] [Init] Depth mode: PERFORMANCE
[2025-06-27 16:53:49 UTC][ZED][INFO] [Init] Camera successfully opened.
[2025-06-27 16:53:49 UTC][ZED][INFO] [Init] Camera FW version: 1523
[2025-06-27 16:53:49 UTC][ZED][INFO] [Init] Video mode: HD720@30
[2025-06-27 16:53:49 UTC][ZED][INFO] [Init] Serial Number: S/N 31705042
[2025-06-27 16:53:49 UTC][ZED][WARNING] [Init] Self-calibration failed. Point the camera towards a more textured and brighter area. Avoid objects closer than 1 meter (Error code: 0x01)
=== LEFT CAMERA ===
fx: 521.61181640625, fy: 521.61181640625
cx: 624.7471313476562, cy: 358.69952392578125
Distortion: [0. 0. 0. 0. 0. 0. 0. 0. 0. 0. 0. 0.]
Horizontal FOV: 101.64°
=== RIGHT CAMERA ===
fx: 521.61181640625, fy: 521.61181640625
cx: 624.7471313476562, cy: 358.69952392578125
Distortion: [0. 0. 0. 0. 0. 0. 0. 0. 0. 0. 0. 0.]
Horizontal FOV: 101.64°
Baseline: 120.00 mm
Thank you.