I updated my Jetson AGX Orin so I can run Deepsdteam 6.3
When I try to install “ZED_SDK_Tegra_L4T35.3_v4.0.6.zstd.run”
I get this error:
“/usr/local/zed/tools/ZED_Diagnostic: error while loading shared libraries: libnvbuf_utils.so.1.0.0: cannot open shared object file: No such file or directory”
I have not had any issues with any earlier installs of the SDK
Here is jetpack info
Package: nvidia-jetpack
Version: 5.1.2-b104
Architecture: arm64
Maintainer: NVIDIA Corporation
Installed-Size: 194
Depends: nvidia-jetpack-runtime (= 5.1.2-b104), nvidia-jetpack-dev (= 5.1.2-b104)
Homepage: Jetson - Embedded AI Computing Platform | NVIDIA Developer
Priority: standard
Section: metapackages
Filename: pool/main/n/nvidia-jetpack/nvidia-jetpack_5.1.2-b104_arm64.deb
Size: 29304
SHA256: fda2eed24747319ccd9fee9a8548c0e5dd52812363877ebe90e223b5a6e7e827
SHA1: 78c7d9e02490f96f8fbd5a091c8bef280b03ae84
MD5sum: 6be522b5542ab2af5dcf62837b34a5f0
Description: NVIDIA Jetpack Meta Package