I am currently encountering a persistent calibration issue with my ZED camera when launching ZED_Depth_Viewer on Linux.
Below is the console output:
[ZED][INFO] Using USB input… Switched to default resolution HD720
[ZED][INFO] [Init] Camera successfully opened.
[ZED][INFO] [Init] Camera FW version: 1523
[ZED][INFO] [Init] Video mode: HD720@30
[ZED][INFO] [Init] Serial Number: S/N 38940097
[ZED][WARNING] [Init] Invalid calibration file. On Linux, call export LC_ALL=“C” and restart your application.
[ZED][ERROR] [Init] Wrong value in calibration file. Downloading it…
[ZED][INFO] [Init] Invalid calibration file. Recalibrate your camera using ZED Calibration tool or download your calibration file on https://calib.stereolabs.comhave already tried the following steps but the issue persists:
-
Executed export LC_ALL=“C” before running ZED_Depth_Viewer
-
Manually downloaded the calibration file (SN38940097.conf) from https://calib.stereolabs.com and placed it
• Camera Model: ZED 2i (S/N 38940097)
• Firmware Version: 1523
• ZED SDK Version: 5.0.7
• Operating System: Ubuntu 22.04 LTS and windows 11
• GPU: rtx3090
• CUDA Version: 12.8