I am trying to connect the zed X camera to zed HUB.
but during installation of edge agent I always get the same error:
Edge Agent 0.72.3 installer for gpx
Analysing operating system and platform
Unsuported platform : L4T R35.3
Downloading installer for Ubuntu 20
/tmp/edge_agent_installer.sh 100%[============================================================================================================================
Installing certificate
Running Edge Agent installer
Verifying archive integrity… 100% MD5 checksums are OK. All good.
Uncompressing ‘ZED IoT 0.72.3 SDK by Stereolabs’ 100%
/tmp/edge_agent_installer.sh: line 701: ./installRelease: cannot execute binary file: Exec format error
is the problem caused by the L4T R35.3 or what could be wrong?