Inquiry about FOV of ZED X One

Hello

I am writing to inquire about the details of the FOV (Field of View) for the ZED X One.
As it is part of the ZED X family, I am curious if it shares the same specifications as the previous cameras (2.2mm: Max. 110°(H) x 80°(V) x 120°(D), 3.8mm: Max. 80°(H) x 52°(V) x 91°(D)).

Thanks!

Hi @Takumi
You can find the FoV of the ZED X One in all the available lens configurations on this support page.

Thanks you for your answer.
I will check the URLs.