Thank you for your kind help!
I have double-checked ZEDfu and Depth viewer. Depth viewer works very smoothly. However, ZEDfu outputs a black screen in the ULTRA, QUALITY, and PERFORMANCE modes. I cannot choose the NEURAL mode (grey option) in ZEDfu. By the way, the camera option in the setting of ZEDfu is also grey.
I have tried completely uninstalling CUDA (version 11.7) many times and reinstalling it by the ZED SDK. None of them works. Currently, I try to install ZED SDK 3.8.2 (CUDA 10.2 version) and CUDA 10.2 (by the SDK). But it fails to work again. Here is the output of the ZED Diagnostics:
{
“AI Models”: {
“info”: [
“MULTI CLASS DETECTION is not optimized”,
“MULTI CLASS MEDIUM DETECTION is not optimized”,
“MULTI CLASS ACCURATE DETECTION is not optimized”,
“HUMAN BODY FAST DETECTION is not optimized”,
“HUMAN BODY MEDIUM DETECTION is not optimized”,
“HUMAN BODY ACCURATE DETECTION is not optimized”,
“PERSON HEAD DETECTION is not optimized”,
“PERSON HEAD ACCURATE DETECTION is not optimized”,
“REID ASSOCIATION is not optimized”,
“NEURAL DEPTH is not optimized”
]
},
“Camera Test”: {
“InternalDevicesCount”: 1,
“ZEDCount”: 1,
“camera”: {
“Device ID”: 0,
“Firmware”: 1523,
“Init Output”: “OK”,
“Model”: “ZED”,
“Serial Number”: 2956,
“valid”: [
“Camera: ZED”,
“Firmware: 1523”
]
},
“resolutions”: {
“HD1080@15”: {
“fps (input)”: 15,
“fps (output)”: 15,
“height (input)”: 1080,
“height (output)”: 1080,
“initialization”: “OK”,
“status”: true,
“width (input)”: 1920,
“width (output)”: 1920
},
“HD1080@30”: {
“fps (input)”: 30,
“fps (output)”: 30,
“height (input)”: 1080,
“height (output)”: 1080,
“initialization”: “OK”,
“status”: true,
“width (input)”: 1920,
“width (output)”: 1920
},
“HD2K@15”: {
“fps (input)”: 15,
“fps (output)”: 15,
“height (input)”: 1242,
“height (output)”: 1242,
“initialization”: “OK”,
“status”: true,
“width (input)”: 2208,
“width (output)”: 2208
},
“HD720@15”: {
“fps (input)”: 15,
“fps (output)”: 15,
“height (input)”: 720,
“height (output)”: 720,
“initialization”: “OK”,
“status”: true,
“width (input)”: 1280,
“width (output)”: 1280
},
“HD720@30”: {
“fps (input)”: 30,
“fps (output)”: 30,
“height (input)”: 720,
“height (output)”: 720,
“initialization”: “OK”,
“status”: true,
“width (input)”: 1280,
“width (output)”: 1280
},
“HD720@60”: {
“dropCount”: 0,
“fps (input)”: 60,
“fps (output)”: 60,
“height (input)”: 720,
“height (output)”: 720,
“imageCount”: 500,
“initialization”: “OK”,
“status”: true,
“tearingCount”: 0,
“width (input)”: 1280,
“width (output)”: 1280
},
“VGA@100”: {
“fps (input)”: 100,
“fps (output)”: 96,
“height (input)”: 376,
“height (output)”: 376,
“initialization”: “OK”,
“status”: true,
“width (input)”: 672,
“width (output)”: 672
},
“VGA@15”: {
“fps (input)”: 15,
“fps (output)”: 15,
“height (input)”: 376,
“height (output)”: 376,
“initialization”: “OK”,
“status”: true,
“width (input)”: 672,
“width (output)”: 672
},
“VGA@30”: {
“fps (input)”: 30,
“fps (output)”: 30,
“height (input)”: 376,
“height (output)”: 376,
“initialization”: “OK”,
“status”: true,
“width (input)”: 672,
“width (output)”: 672
},
“VGA@60”: {
“fps (input)”: 60,
“fps (output)”: 60,
“height (input)”: 376,
“height (output)”: 376,
“initialization”: “OK”,
“status”: true,
“width (input)”: 672,
“width (output)”: 672
}
},
“sensors”: {
}
},
“Graphics Card”: {
“deviceCount”: 1,
“deviceDriverVersion”: 12000,
“devices”: [
{
“arch”: “Pascal”,
“computeCapability”: “6.1”,
“cores”: 2048,
“name”: “NVIDIA GeForce GTX 1070”,
“totalMemoryBytes”: “8589803520”,
“totalMemoryMB”: 8191.875
}
],
“initResult”: 0,
“valid”: [
“Graphics card: NVIDIA GeForce GTX 1070”
]
},
“Processor”: {
“OS”: “Windows 10 FallCreators”,
“avxSupported”: true,
“coreCount”: “4”,
“cpu”: “Intel(R) Core™ i7-6700 CPU @ 3.40GHz”,
“datetime”: “2022-11-24 20:04:40”,
“hyperThreading”: “1”,
“motherboard”: "P7xxDM2(-G) , Notebook ",
“ramCapacity”: “31.9569”,
“ramUsage”: “0”,
“ramUsed”: “12”,
“threadCount”: “8”,
“valid”: [
“Processor: Intel(R) Core™ i7-6700 CPU @ 3.40GHz”,
"Motherboard: P7xxDM2(-G) , Notebook "
]
},
“USB”: {
“ASMediaFound”: false,
“CorruptedFirmware”: false,
“OC_Cam_Detected”: false,
“OtherUSBDevices”: [
],
“USBList”: [
{
“USB_path”: “/5”,
“idProduct”: “0xc52b”,
“idVendor”: “0x046d”
},
{
“USB_path”: “/5”,
“idProduct”: “0xc52b”,
“idVendor”: “0x046d”
},
{
“USB_path”: “/10”,
“idProduct”: “0xb5a7”,
“idVendor”: “0x04f2”
},
{
“USBMode”: 3,
“USB_path”: “/22”,
“bDescriptorType”: 1,
“bDeviceProtocol”: 1,
“bLength”: 18,
“bMaxPacketSize0”: 9,
“bNumConfigurations”: 1,
“bcdDevice”: “1.0”,
“bcdUSB”: “3.0”,
“bcdUSBClass”: 239,
“bcdUSBSubClass”: 2,
“busNumber”: 1,
“device”: “ZED”,
“iManufacturer”: 1,
“iProduct”: 2,
“iSerial”: 0,
“idProduct”: “0xf582”,
“idVendor”: “0x2b03”
},
{
“USB_path”: “/11”,
“idProduct”: “0x0a2a”,
“idVendor”: “0x8087”
}
],
“USBMode”: 3,
“ZED Camera Module Detected”: 62850,
“ZEDDetected”: true,
“captureDevices”: [
],
“controllers”: [
{
“CompatibleIDs”: “PCI\VEN_8086&DEV_A12F&REV_31”,
“Description”: “&\b USB xHCI �;:�6h”,
“DeviceName”: “Intel(R) USB 3.0 �iU;:�6h - 1.0 (Microsoft)”,
“Driver”: “{36fc9e60-c465-11cf-8056-444553540000}\0000”,
“Location”: “PCI ;� 0\u0001�\u0007 20\u0001�� 0”,
“Manufacturer”: “\u001a( USB xHCI ;:�6h”,
“Name”: “PCI”,
“PhysicalName”: “\Device\NTPNP_PCI0002”
},
{
“CompatibleIDs”: “”,
“Description”: “USB 9ƿh(USB 3.0)”,
“DeviceName”: “”,
“Driver”: “{36fc9e60-c465-11cf-8056-444553540000}\0001”,
“Location”: “”,
“Manufacturer”: “(\u0007� USB ƿh)”,
“Name”: “USB”,
“PhysicalName”: “\Device\USBPDO-0”
}
],
“valid”: [
“USB Bandwidth: OK”
]
},
“ZED SDK”: {
“CUDA loading”: false,
“CUDA_reachable”: true,
“ZED SDK Version (Diag)”: “3.8.2”,
“ZED SDK Version (RT)”: “3.8.2”,
“ai”: {
“checkAI”: true,
“cudaVersion”: 10020,
“cudnnCudartVersion”: 10020,
“cudnnVersion”: 8401,
“cudnnVersionExpected”: 8401,
“tensorVersion”: 8402
},
“binFiles”: [
“cudnn64_8.dll”,
“cudnn_adv_infer64_8.dll”,
“cudnn_adv_train64_8.dll”,
“cudnn_cnn_infer64_8.dll”,
“cudnn_cnn_train64_8.dll”,
“cudnn_ops_infer64_8.dll”,
“cudnn_ops_train64_8.dll”,
“nvinfer.dll”,
“nvinfer_builder_resource.dll”,
“nvinfer_plugin.dll”,
“nvonnxparser.dll”,
“nvparsers.dll”,
“sl_ai64.dll”,
“sl_zed64.dll”,
“zlibwapi.dll”
],
“driverVersion”: “526.98”,
“drivervDllVersion”: “31.0.15.2698”,
“error”: [
“CUDA 10.2 not detected
Make sure CUDA is installed and restart your computer. Download.”
],
“resourcesFiles”: [
],
“resourcesFilesExpected”: [
“objects_performance_2.2”
],
“runtimeDllVersion”: 10020,
“valid”: [
“ZED SDK version: 3.8.2”
]
}
}