{
    "AI Models": {
        "info": [
            "MULTI CLASS DETECTION is not optimized",
            "MULTI CLASS MEDIUM DETECTION is not optimized",
            "MULTI CLASS ACCURATE DETECTION is not optimized",
            "HUMAN BODY FAST DETECTION is not optimized",
            "HUMAN BODY MEDIUM DETECTION is not optimized",
            "HUMAN BODY ACCURATE DETECTION is not optimized",
            "HUMAN BODY 38 FAST DETECTION is not optimized",
            "HUMAN BODY 38 MEDIUM DETECTION is not optimized",
            "HUMAN BODY 38 ACCURATE DETECTION is not optimized",
            "PERSON HEAD DETECTION is not optimized",
            "PERSON HEAD ACCURATE DETECTION is not optimized",
            "REID ASSOCIATION is not optimized",
            "NEURAL LIGHT DEPTH is not optimized",
            "NEURAL PLUS DEPTH is not optimized"
        ],
        "valid": [
            "NEURAL DEPTH is optimized"
        ]
    },
    "CUDA Operations": {
        "cudaDeviceCount": 1,
        "cudaDriverVersion": 12060,
        "cudaDriverVersionString": "12.6",
        "cudaGetDeviceCountResult": 0,
        "cudaRuntimeLoaded": true,
        "cudaRuntimeVersion": 12060,
        "cudaRuntimeVersionString": "12.6",
        "cudaTestVersion": "1.0",
        "gpuTests": [
            {
                "clockRateMHz": 1300,
                "computeCapability": "8.7",
                "computeCapabilityMajor": 8,
                "computeCapabilityMinor": 7,
                "freeResult": 0,
                "freeSuccess": true,
                "gpuId": 0,
                "gpuName": "Orin",
                "mallocResult": 0,
                "mallocSuccess": true,
                "memcpyD2HResult": 0,
                "memcpyD2HSuccess": true,
                "memcpyH2DResult": 0,
                "memcpyH2DSuccess": true,
                "memoryBusWidthBits": 256,
                "memoryClockRateMHz": 1300,
                "memsetResult": 0,
                "memsetSuccess": true,
                "multiProcessorCount": 16,
                "pciBusId": 0,
                "pciDeviceId": 0,
                "pciDomainId": 0,
                "setDeviceResult": 0,
                "testElements": 1048576,
                "testPassed": true,
                "testSizeBytes": 4194304,
                "totalGlobalMemMB": 62827,
                "validationPassed": true
            }
        ],
        "testSizeMB": 1,
        "valid": [
            "<b>GPU 0 (Orin):</b> CUDA operations working correctly"
        ]
    },
    "GMSL DRIVER": {
        "GMSL driver": "ii  stereolabs-zedlink-duo                       1.4.2-LI-MAX96712-L4T36.5.0                      arm64        NVIDIA Kernel DTB Modified Package by Stereolabs\n"
    },
    "Graphics Card": {
        "deviceCount": 1,
        "deviceDriverVersion": 12060,
        "devices": [
            {
                "arch": "Ampere",
                "computeCapability": "8.7",
                "cores": 2048,
                "name": "Orin",
                "totalMemoryBytes": "65879261184",
                "totalMemoryMB": 62827.359375
            }
        ],
        "glx_info": "OpenGL vendor string: NVIDIA Corporation\nOpenGL renderer string: NVIDIA Tegra Orin (nvgpu)/integrated\nOpenGL core profile version string: 4.6.0 NVIDIA 540.5.0\nOpenGL core profile shading language version string: 4.60 NVIDIA\nOpenGL core profile context flags: (none)\nOpenGL core profile profile mask: core profile\nOpenGL core profile extensions:\nOpenGL version string: 4.6.0 NVIDIA 540.5.0\nOpenGL shading language version string: 4.60 NVIDIA\nOpenGL context flags: (none)\nOpenGL profile mask: (none)\nOpenGL extensions:\nOpenGL ES profile version string: OpenGL ES 3.2 NVIDIA 540.5.0\nOpenGL ES profile shading language version string: OpenGL ES GLSL ES 3.20\nOpenGL ES profile extensions:\n",
        "initResult": 0,
        "valid": [
            "<b>Graphics card: </b> Orin"
        ]
    },
    "Log Kernel Trace (for ZED X)": {
        "dmesg": {
            "DMESG [DTS] LOG ": [
            ],
            "DMESG [MAX9x] LOG": [
                "[   14.988751] sl_max96712: module verification failed: signature and/or required key missing - tainting kernel",
                "[   14.989493] sl_max96712 9-0029: Driver Version : v1.4.2",
                "[   14.991028] sl_max96712 9-0029: write_reg_Dser: addr = 0x13, val = 0x40",
                "[   14.991033] sl_max96712 9-0029: write_reg_Dser: try 0",
                "[   15.123032] sl_max96712 9-0029: slow_reset_Dser: Setup Deser as 2 lanes output",
                "[   16.588121] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: Active GMSL ports : 1",
                "[   17.236113] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[   17.265129] sl_max96712 9-0029: sl_max96712_pipes_setup: camera pipeline operational",
                "[   17.265141] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[   17.492588] sl_max96712 9-0029: sl_max96712_probe: success",
                "[   17.506753] sl_max9295 9-0062: Driver Version : v1.4.2",
                "[   17.728101] sl_max9295 9-0062: probe_serializer: Serializer pipeline operational",
                "[   17.729772] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[  315.026599] sl_max9295 9-0062: ZED-X serializer successfully removed",
                "[  315.075720] sl_max96712 9-0029: sl_max96712_remove: success",
                "[  315.120751] sl_max96712 9-0029: Driver Version : v1.4.2",
                "[  315.239176] sl_max96712 9-0029: slow_reset_Dser: Setup Deser as 2 lanes output",
                "[  316.678655] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: Active GMSL ports : 1",
                "[  317.322654] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[  317.356300] sl_max96712 9-0029: sl_max96712_pipes_setup: camera pipeline operational",
                "[  317.356312] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[  317.579582] sl_max96712 9-0029: sl_max96712_probe: success",
                "[  317.591527] sl_max9295 9-0062: Driver Version : v1.4.2",
                "[  317.814692] sl_max9295 9-0062: probe_serializer: Serializer pipeline operational",
                "[  317.816701] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[  688.206187] sl_max9295 9-0062: ZED-X serializer successfully removed",
                "[  688.247153] sl_max96712 9-0029: sl_max96712_remove: success",
                "[  688.287941] sl_max96712 9-0029: Driver Version : v1.4.2",
                "[  688.409886] sl_max96712 9-0029: slow_reset_Dser: Setup Deser as 2 lanes output",
                "[  689.858314] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: Active GMSL ports : 1",
                "[  690.498367] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[  690.526888] sl_max96712 9-0029: sl_max96712_pipes_setup: camera pipeline operational",
                "[  690.526897] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[  690.742840] sl_max96712 9-0029: sl_max96712_probe: success",
                "[  690.757060] sl_max9295 9-0062: Driver Version : v1.4.2",
                "[  690.974579] sl_max9295 9-0062: probe_serializer: Serializer pipeline operational",
                "[  690.976314] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[ 1286.829874] sl_max9295 9-0062: ZED-X serializer successfully removed",
                "[ 1286.890202] sl_max96712 9-0029: sl_max96712_remove: success",
                "[ 1286.922759] sl_max96712 9-0029: Driver Version : v1.4.2",
                "[ 1287.041443] sl_max96712 9-0029: slow_reset_Dser: Setup Deser as 2 lanes output",
                "[ 1288.489285] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: Active GMSL ports : 1",
                "[ 1289.137292] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[ 1289.165692] sl_max96712 9-0029: sl_max96712_pipes_setup: camera pipeline operational",
                "[ 1289.165700] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[ 1289.381807] sl_max96712 9-0029: sl_max96712_probe: success",
                "[ 1289.393895] sl_max9295 9-0062: Driver Version : v1.4.2",
                "[ 1289.617322] sl_max9295 9-0062: probe_serializer: Serializer pipeline operational",
                "[ 1289.618984] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[ 1398.837234] sl_max9295 9-0062: ZED-X serializer successfully removed",
                "[ 1398.888566] sl_max96712 9-0029: sl_max96712_remove: success",
                "[ 1398.930320] sl_max96712 9-0029: Driver Version : v1.4.2",
                "[ 1399.049245] sl_max96712 9-0029: slow_reset_Dser: Setup Deser as 2 lanes output",
                "[ 1400.516262] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: Active GMSL ports : 1",
                "[ 1401.160308] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[ 1401.189592] sl_max96712 9-0029: sl_max96712_pipes_setup: camera pipeline operational",
                "[ 1401.189603] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[ 1401.408739] sl_max96712 9-0029: sl_max96712_probe: success",
                "[ 1401.423259] sl_max9295 9-0062: Driver Version : v1.4.2",
                "[ 1401.640591] sl_max9295 9-0062: probe_serializer: Serializer pipeline operational",
                "[ 1401.642382] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success"
            ],
            "DMESG [PCA] LOG ": [
                "[    3.693626] pca954x 2-0070: registered 4 multiplexed busses for I2C switch pca9546"
            ],
            "DMESG [ZEDX] LOG": [
                "[    3.689886] i2c i2c-9: of_i2c: modalias failure on /bus@0/i2c@3180000/tca9546@70/i2c@0/zedxone_uhd_ser@44",
                "[    3.689898] i2c i2c-9: Failed to create I2C device for /bus@0/i2c@3180000/tca9546@70/i2c@0/zedxone_uhd_ser@44",
                "[    3.689905] i2c i2c-9: of_i2c: modalias failure on /bus@0/i2c@3180000/tca9546@70/i2c@0/zedxone_uhd@1a",
                "[    3.689910] i2c i2c-9: Failed to create I2C device for /bus@0/i2c@3180000/tca9546@70/i2c@0/zedxone_uhd@1a",
                "[   17.236113] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[   17.265141] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[   17.729772] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[   17.767085] zedx 9-0020: Driver Version : v1.4.2",
                "[   17.767233] zedx 9-0020: tegracam sensor driver:video1_v2.0.6",
                "[   18.098464] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 bound",
                "[   18.101325] zedx 9-0020: ZED-X sensor initialisation done",
                "[   18.101336] zedx 9-0020: zedx_probe: Serial Number : 47412493",
                "[   18.101387] zedx 9-0020: zedx_probe: success",
                "[   18.102359] zedx 9-0028: Driver Version : v1.4.2",
                "[   18.102638] zedx 9-0028: tegracam sensor driver:video0_v2.0.6",
                "[   18.429996] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 bound",
                "[   18.431640] zedx 9-0028: ZED-X sensor initialisation done",
                "[   18.431647] zedx 9-0028: zedx_probe: Serial Number : 47412493",
                "[   18.431732] zedx 9-0028: zedx_probe: success",
                "[  314.951617] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 unbind",
                "[  314.951998] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 unbind",
                "[  317.322654] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[  317.356312] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[  317.816701] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[  317.856454] zedx 9-0020: Driver Version : v1.4.2",
                "[  317.856602] zedx 9-0020: tegracam sensor driver:video1_v2.0.6",
                "[  318.189872] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 bound",
                "[  318.193429] zedx 9-0020: ZED-X sensor initialisation done",
                "[  318.193440] zedx 9-0020: zedx_probe: Serial Number : 47412493",
                "[  318.194789] zedx 9-0020: zedx_probe: success",
                "[  318.196320] zedx 9-0028: Driver Version : v1.4.2",
                "[  318.196519] zedx 9-0028: tegracam sensor driver:video0_v2.0.6",
                "[  318.525382] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 bound",
                "[  318.526178] zedx 9-0028: ZED-X sensor initialisation done",
                "[  318.526182] zedx 9-0028: zedx_probe: Serial Number : 47412493",
                "[  318.526341] zedx 9-0028: zedx_probe: success",
                "[  688.119175] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 unbind",
                "[  688.119649] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 unbind",
                "[  690.498367] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[  690.526897] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[  690.976314] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[  691.008304] zedx 9-0020: Driver Version : v1.4.2",
                "[  691.008484] zedx 9-0020: tegracam sensor driver:video1_v2.0.6",
                "[  691.332942] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 bound",
                "[  691.333758] zedx 9-0020: ZED-X sensor initialisation done",
                "[  691.333762] zedx 9-0020: zedx_probe: Serial Number : 47412493",
                "[  691.333808] zedx 9-0020: zedx_probe: success",
                "[  691.334591] zedx 9-0028: Driver Version : v1.4.2",
                "[  691.334896] zedx 9-0028: tegracam sensor driver:video0_v2.0.6",
                "[  691.660413] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 bound",
                "[  691.661119] zedx 9-0028: ZED-X sensor initialisation done",
                "[  691.661125] zedx 9-0028: zedx_probe: Serial Number : 47412493",
                "[  691.661173] zedx 9-0028: zedx_probe: success",
                "[ 1286.757975] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 unbind",
                "[ 1286.758592] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 unbind",
                "[ 1289.137292] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[ 1289.165700] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[ 1289.618984] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[ 1289.658840] zedx 9-0020: Driver Version : v1.4.2",
                "[ 1289.659021] zedx 9-0020: tegracam sensor driver:video1_v2.0.6",
                "[ 1289.988283] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 bound",
                "[ 1289.989005] zedx 9-0020: ZED-X sensor initialisation done",
                "[ 1289.989011] zedx 9-0020: zedx_probe: Serial Number : 47412493",
                "[ 1289.989047] zedx 9-0020: zedx_probe: success",
                "[ 1289.989671] zedx 9-0028: Driver Version : v1.4.2",
                "[ 1289.989932] zedx 9-0028: tegracam sensor driver:video0_v2.0.6",
                "[ 1290.319547] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 bound",
                "[ 1290.321517] zedx 9-0028: ZED-X sensor initialisation done",
                "[ 1290.321528] zedx 9-0028: zedx_probe: Serial Number : 47412493",
                "[ 1290.321582] zedx 9-0028: zedx_probe: success",
                "[ 1398.734308] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 unbind",
                "[ 1398.734819] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 unbind",
                "[ 1401.160308] sl_max96712 9-0029: sl_max96712_get_camera_model: zedx camera connected to this port (eeprom)",
                "[ 1401.189603] sl_max96712 9-0029: sl_max96712_gmsl_pipeline_setup: GMSL #2 : Link Camera zedx (id: 0) to port-index 0",
                "[ 1401.642382] sl_max9295 9-0062: probe_serializer: Serializer for zedx detect success",
                "[ 1401.673842] zedx 9-0020: Driver Version : v1.4.2",
                "[ 1401.674009] zedx 9-0020: tegracam sensor driver:video1_v2.0.6",
                "[ 1402.006665] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0020 bound",
                "[ 1402.007990] zedx 9-0020: ZED-X sensor initialisation done",
                "[ 1402.007998] zedx 9-0020: zedx_probe: Serial Number : 47412493",
                "[ 1402.008389] zedx 9-0020: zedx_probe: success",
                "[ 1402.009126] zedx 9-0028: Driver Version : v1.4.2",
                "[ 1402.009249] zedx 9-0028: tegracam sensor driver:video0_v2.0.6",
                "[ 1402.334897] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 9-0028 bound",
                "[ 1402.335760] zedx 9-0028: ZED-X sensor initialisation done",
                "[ 1402.335765] zedx 9-0028: zedx_probe: Serial Number : 47412493",
                "[ 1402.335805] zedx 9-0028: zedx_probe: success"
            ],
            "DTB list SLabs": [
                "board.py",
                "extlinux.py",
                "fio.py",
                "Headers",
                "Jetson",
                "Linux",
                "__pycache__",
                "Utils",
                "zlconfig"
            ],
            "DTB list original": [
                "/boot/dtb/kernel_tegra234-p3737-0000+p3701-0005-nv.dtb"
            ],
            "Dpkg list Stereolabs": [
                "ii  stereolabs-zedlink-duo                       1.4.2-LI-MAX96712-L4T36.5.0                      arm64        NVIDIA Kernel DTB Modified Package by Stereolabs"
            ],
            "Dpkg list zed": [
            ],
            "Driver list": {
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/max9295/sl_max9295.ko": "exists",
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/max9296/max9296.ko": "not found",
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/max9296/sl_max9296.ko": "not found",
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/max96712/max96712.ko": "not found",
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/max96712/sl_max96712.ko": "not found",
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/zedone4k/sl_zedxone_uhd.ko": "exists",
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/zedx/max96712.ko": "not found",
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/zedx/sl_zedx.ko": "not found",
                "/usr/lib/modules/5.15.185-tegra/kernel/drivers/stereolabs/zedxpro/sl_zedxpro.ko": "not found"
            },
            "EXTlinux file": [
                "TIMEOUT 30",
                "DEFAULT Stereolabs",
                "MENU TITLE L4T boot options",
                "LABEL primary",
                "      MENU LABEL primary kernel",
                "      LINUX /boot/Image",
                "      INITRD /boot/initrd",
                "      APPEND ${cbootargs} root=PARTUUID=ff19f04b-e226-4f79-b608-f1122f62d783 rw rootwait rootfstype=ext4 mminit_loglevel=4 console=ttyTCU0,115200 console=ttyAMA0,115200 firmware_class.path=/etc/firmware fbcon=map:0 video=efifb:off console=tty0 efi=runtime nvme.use_threaded_interrupts=1 pci=pcie_bus_perf nv-auto-config ",
                "# When testing a custom kernel, it is recommended that you create a backup of",
                "# the original kernel and add a new entry to this file so that the device can",
                "# fallback to the original kernel. To do this:",
                "#",
                "# 1, Make a backup of the original kernel",
                "#      sudo cp /boot/Image /boot/Image.backup",
                "#",
                "# 2, Copy your custom kernel into /boot/Image",
                "#",
                "# 3, Uncomment below menu setting lines for the original kernel",
                "#",
                "# 4, Reboot",
                "# LABEL backup",
                "#    MENU LABEL backup kernel",
                "#    LINUX /boot/Image.backup",
                "#    INITRD /boot/initrd",
                "#    APPEND ${cbootargs}",
                "LABEL Stereolabs",
                "\tMENU LABEL Stereolabs kernel",
                "\tLINUX /boot/Image",
                "\tFDT /boot/dtb/kernel_tegra234-p3737-0000+p3701-0005-nv.dtb",
                "\tINITRD /boot/initrd",
                "\tAPPEND ${cbootargs} root=PARTUUID=ff19f04b-e226-4f79-b608-f1122f62d783 rw rootwait rootfstype=ext4 mminit_loglevel=4 console=ttyTCU0,115200 console=ttyAMA0,115200 firmware_class.path=/etc/firmware fbcon=map:0 video=efifb:off console=tty0 efi=runtime nvme.use_threaded_interrupts=1 pci=pcie_bus_perf nv-auto-config",
                "\tOVERLAYS /boot/tegra234-p3737-camera-zedlink-duo-sl-overlay.dtbo"
            ],
            "I2C Trace list": {
                "I2C Trace /dev/i2C-0": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: UU -- -- -- -- -- UU -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: -- -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-1": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         UU -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "40: UU UU -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: -- -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-10": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- -- 29 -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: UU -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-11": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: UU -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-12": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: UU -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-13": [
                    "Error: Bus doesn't support detection commands"
                ],
                "I2C Trace /dev/i2C-2": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: UU -- -- -- -- -- -- -- UU UU -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- UU -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- UU -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: UU -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-3": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: -- -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-6": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: -- -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-7": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: -- -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-8": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- -- -- -- UU -- -- -- ",
                    "20: -- -- -- -- -- -- -- -- 28 -- -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- 38 -- -- -- -- -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "50: 50 -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- ",
                    "70: -- -- -- -- -- -- -- --                         "
                ],
                "I2C Trace /dev/i2C-9": [
                    "     0  1  2  3  4  5  6  7  8  9  a  b  c  d  e  f",
                    "00:                         -- -- -- -- -- -- -- -- ",
                    "10: -- -- -- -- -- -- -- -- -- 19 -- -- -- -- -- -- ",
                    "20: UU -- -- -- -- -- -- -- UU UU -- -- -- -- -- -- ",
                    "30: -- -- -- -- -- -- -- -- -- -- -- UU 3c -- -- -- ",
                    "40: -- -- -- -- -- -- -- -- -- 49 -- -- -- -- -- -- ",
                    "50: -- -- -- -- 54 55 -- -- -- -- -- -- -- -- -- -- ",
                    "60: -- -- UU -- -- -- -- -- -- 69 -- -- -- -- -- -- ",
                    "70: UU -- -- -- -- -- -- --                         "
                ]
            },
            "Jetpack": [
                "# R36 (release), REVISION: 5.0, GCID: 43688277, BOARD: generic, EABI: aarch64, DATE: Fri Jan 16 03:50:45 UTC 2026",
                "# KERNEL_VARIANT: oot",
                "TARGET_USERSPACE_LIB_DIR=nvidia",
                "TARGET_USERSPACE_LIB_DIR_PATH=usr/lib/aarch64-linux-gnu/nvidia"
            ],
            "Linux_uname": [
                "Linux ubuntu 5.15.185-tegra #1 SMP PREEMPT Thu Jan 15 19:24:38 PST 2026 aarch64 aarch64 aarch64 GNU/Linux"
            ],
            "ZED SDK Version": {
                "Diag": "5.2.3",
                "RT": "5.2.3"
            },
            "ZEDX Daemon Status LS": [
                "Unit zed_x_daemon.service could not be found."
            ],
            "ZEDX Driver State": [
                "sl_zedxone_uhd         40960  0",
                "sl_zedx                28672  2",
                "sl_zedxhdr             24576  0",
                "sl_max9295             16384  3 sl_zedxhdr,sl_zedxone_uhd,sl_zedx",
                "sl_max96712            36864  4 sl_zedxhdr,sl_zedxone_uhd,sl_max9295,sl_zedx",
                "tegra_camera          221184  15 nvhost_isp5,nvhost_nvcsi_t194,sl_zedxhdr,sl_zedxone_uhd,nv_hawk_owl,nvhost_vi5,sl_zedx",
                "videodev              249856  9 v4l2_async,sl_zedxhdr,videobuf2_v4l2,tegra_camera,sl_zedxone_uhd,videobuf2_common,sl_zedx"
            ],
            "i2C Trace": [
                "i2c-0\ti2c       \t3160000.i2c                     \tI2C adapter",
                "i2c-1\ti2c       \tc240000.i2c                     \tI2C adapter",
                "i2c-2\ti2c       \t3180000.i2c                     \tI2C adapter",
                "i2c-3\ti2c       \t3190000.i2c                     \tI2C adapter",
                "i2c-4\ti2c       \tTegra BPMP I2C adapter          \tI2C adapter",
                "i2c-5\ti2c       \t31b0000.i2c                     \tI2C adapter",
                "i2c-6\ti2c       \t31c0000.i2c                     \tI2C adapter",
                "i2c-7\ti2c       \tc250000.i2c                     \tI2C adapter",
                "i2c-8\ti2c       \t31e0000.i2c                     \tI2C adapter",
                "i2c-9\ti2c       \ti2c-2-mux (chan_id 0)           \tI2C adapter",
                "i2c-10\ti2c       \ti2c-2-mux (chan_id 1)           \tI2C adapter",
                "i2c-11\ti2c       \ti2c-2-mux (chan_id 2)           \tI2C adapter",
                "i2c-12\ti2c       \ti2c-2-mux (chan_id 3)           \tI2C adapter",
                "i2c-13\ti2c       \tNVIDIA SOC i2c adapter 0        \tI2C adapter"
            ]
        }
    },
    "Processor": {
        "L4T version": "36.5.0",
        "OS": "Ubuntu 22.04.5 LTS ",
        "avxSupported": false,
        "coreCount": "12",
        "cpu": " ARMv8 Processor rev 1 (v8l)",
        "datetime": "2026-05-14 08:27:17 PM",
        "hyperThreading": "0",
        "motherboard": "Jetson, NVIDIA",
        "ramCapacity": "65.879261",
        "ramUsage": "",
        "ramUsed": "10.505363",
        "threadCount": "12",
        "valid": [
            "<b>Processor: </b>  ARMv8 Processor rev 1 (v8l)",
            "<b>Motherboard: </b> Jetson, NVIDIA"
        ]
    },
    "USB Camera": {
        "CorruptedFirmware": [
        ],
        "GMSL driver": [
        ],
        "GMSLList": [
        ],
        "InternalDevicesCount (GMSL)": [
        ],
        "InternalDevicesCount (USB)": [
        ],
        "USBList": [
            {
                "USB_path": "/3",
                "idProduct": "0x0420",
                "idVendor": "0x0bda"
            },
            {
                "USB_path": "/4/4",
                "idProduct": "0xc21f",
                "idVendor": "0x046d"
            },
            {
                "USB_path": "/4/2",
                "idProduct": "0x8927",
                "idVendor": "0x2a7a"
            },
            {
                "USB_path": "/4/1",
                "idProduct": "0x08a0",
                "idVendor": "0x1bcf"
            },
            {
                "USB_path": "/4",
                "idProduct": "0x5420",
                "idVendor": "0x0bda"
            },
            {
                "USB_path": "/3",
                "idProduct": "0x3549",
                "idVendor": "0x13d3"
            }
        ],
        "ZEDCount": [
        ],
        "ZEDDetected": [
        ],
        "ZEDs": [
        ],
        "error": [
            "<b>No Camera detected</b> <br/> Make sure the camera is plugged in.",
            "<b>No Camera detected</b> <br/> Make sure the camera is plugged in."
        ],
        "notTested": [
            "Please connect a camera to test the USB connection.",
            "Please connect a camera to test the USB connection."
        ]
    },
    "ZED SDK": {
        "CUDA Toolkit version": "V12.6.68 -->located in /usr/local/cuda-12.6/bin/nvcc",
        "CUDA loading": false,
        "GPU Driver Version": "Driver Version                            : 540.5.0",
        "GPU Performance": "    Performance State                     : N/A",
        "ZED SDK Version (Diag)": "5.2.3",
        "ZED SDK Version (RT)": "5.2.3",
        "ai": {
            "checkAI": true,
            "cudaVersion": 12060,
            "tensorVersion": 100300
        },
        "binFiles": [
            "libsl_ai.so",
            "libsl_zed.so"
        ],
        "resourcesFiles": [
            "neural_depth_5.3.model",
            "neural_depth_light_5.2.model"
        ],
        "resourcesFilesExpected": [
            "objects_performance_3.2"
        ],
        "valid": [
            "<b>ZED SDK version:</b> 5.2.3",
            "<b>CUDA version:</b> V12.6.68"
        ]
    }
}