#!/usr/bin/env python3

import sys
import numpy as np

import argparse
import torch
import cv2
import pyzed.sl as sl
from ultralytics import YOLO
import open3d as o3d
import time

from threading import Lock, Thread
from time import sleep

import ogl_viewer.viewer as gl
import cv_viewer.tracking_viewer as cv_viewer

torch.cuda.empty_cache()


lock = Lock()
run_signal = False
exit_signal = False
global global_object_id
global_object_id = 0


def xywh2abcd(xywh, im_shape):
    output = np.zeros((4, 2))

    # Center / Width / Height -> BBox corners coordinates
    x_min = (xywh[0] - 0.5*xywh[2]) #* im_shape[1]
    x_max = (xywh[0] + 0.5*xywh[2]) #* im_shape[1]
    y_min = (xywh[1] - 0.5*xywh[3]) #* im_shape[0]
    y_max = (xywh[1] + 0.5*xywh[3]) #* im_shape[0]

    # A ------ B
    # | Object |
    # D ------ C

    output[0][0] = x_min
    output[0][1] = y_min

    output[1][0] = x_max
    output[1][1] = y_min

    output[2][0] = x_max
    output[2][1] = y_max

    output[3][0] = x_min
    output[3][1] = y_max
    return output

def visualize_depth_map(depth_map):
    depth_data = depth_map.get_data()
    normalized_depth = cv2.normalize(depth_data, None, 0, 255, cv2.NORM_MINMAX)
    colored_depth = cv2.applyColorMap(normalized_depth.astype(np.uint8), cv2.COLORMAP_JET)
    return colored_depth

def visualize_point_cloud(point_cloud):
    pc_data = point_cloud.get_data()
    pcd = o3d.geometry.PointCloud()
    pcd.points = o3d.utility.Vector3dVector(pc_data[:, :3])
    o3d.visualization.draw_geometries([pcd])

def save_depth_map(depth_map, filename):
    depth_data = depth_map.get_data()
    np.save(filename, depth_data)

def depth_statistics(depth_map):
    depth_data = depth_map.get_data()
    valid_depths = depth_data[depth_data > 0]
    if len(valid_depths) > 0:
        avg_depth = np.mean(valid_depths)
        min_depth = np.min(valid_depths)
        max_depth = np.max(valid_depths)
        print(f"Depth Stats - Avg: {avg_depth:.2f}mm, Min: {min_depth:.2f}mm, Max: {max_depth:.2f}mm")

def detections_to_custom_box(detections, im0):
    global global_object_id
    output = []
    for i, det in enumerate(detections):
        xywh = det.xywh[0]

        # Creating ingestable objects for the ZED SDK
        obj = sl.CustomBoxObjectData()
        obj.bounding_box_2d = xywh2abcd(xywh, im0.shape)
        obj.label = det.cls
        obj.probability = det.conf
        obj.is_grounded = False
        obj.unique_object_id = str(global_object_id)  # Add this line
        global_object_id += 1  # Add this line
        output.append(obj)

    return output



def torch_thread(weights, img_size, conf_thres=0.2, iou_thres=0.45):
    global image_net, exit_signal, run_signal, detections

    print("Intializing Network...")

    model = YOLO(weights)

    while not exit_signal:
        if run_signal:
            lock.acquire()

            img = cv2.cvtColor(image_net, cv2.COLOR_BGRA2RGB)
            # https://docs.ultralytics.com/modes/predict/#video-suffixes
            det = model.predict(img, save=False, imgsz=img_size, conf=conf_thres, iou=iou_thres)[0].cpu().numpy().boxes

            # ZED CustomBox format (with inverse letterboxing tf applied)
            detections = detections_to_custom_box(det, image_net)
            lock.release()
            run_signal = False
        sleep(0.01)

object_trajectories = {}

    
def main():
    global image_net, exit_signal, run_signal, detections

    capture_thread = Thread(target=torch_thread, kwargs={'weights': opt.weights, 'img_size': opt.img_size, "conf_thres": opt.conf_thres})
    capture_thread.start()

    print("Initializing Camera...")

    zed = sl.Camera()

    input_type = sl.InputType()
    if opt.svo is not None:
        input_type.set_from_svo_file(opt.svo)

    # Create a InitParameters object and set configuration parameters
    init_params = sl.InitParameters(input_t=input_type, svo_real_time_mode=True)
    init_params.coordinate_units = sl.UNIT.MILLIMETER
    init_params.depth_mode = sl.DEPTH_MODE.ULTRA  # QUALITY
    init_params.coordinate_system = sl.COORDINATE_SYSTEM.RIGHT_HANDED_Y_UP
    init_params.depth_maximum_distance = 1000 #setting maximum depth to 1m
    init_params.depth_stabilization = True # Depth stabilization 
    positional_tracking_parameters = sl.PositionalTrackingParameters()
    positional_tracking_parameters.set_as_static = True
    zed.enable_positional_tracking(positional_tracking_parameters)
    

    runtime_params = sl.RuntimeParameters()
    status = zed.open(init_params)
    #runtime_params.confidence_threshold = opt.depth_conf_thres
    runtime_params.confidence_threshold = 50  # Adjust this value as needed
    runtime_params.texture_confidence_threshold = 50  # Adjust this value as needed

    if status != sl.ERROR_CODE.SUCCESS:
        print(repr(status))
        exit()

    image_left_tmp = sl.Mat()
    

    print("Initialized Camera")

    positional_tracking_parameters = sl.PositionalTrackingParameters()
    # If the camera is static, uncomment the following line to have better performances and boxes sticked to the ground.
    # positional_tracking_parameters.set_as_static = True
    zed.enable_positional_tracking(positional_tracking_parameters)

    obj_param = sl.ObjectDetectionParameters()
    obj_param.detection_model = sl.OBJECT_DETECTION_MODEL.CUSTOM_BOX_OBJECTS
    obj_param.enable_tracking = True
    obj_param.enable_segmentation = False # designed to give person pixel mask with internal OD
    zed.enable_object_detection(obj_param)

    objects = sl.Objects()
    obj_runtime_param = sl.ObjectDetectionRuntimeParameters()

    # Display
    camera_infos = zed.get_camera_information()
    camera_res = camera_infos.camera_configuration.resolution
    # Create OpenGL viewer
    viewer = gl.GLViewer()
    point_cloud_res = sl.Resolution(min(camera_res.width, 720), min(camera_res.height, 404))
    point_cloud_render = sl.Mat()
    viewer.init(camera_infos.camera_model, point_cloud_res, obj_param.enable_tracking)
    point_cloud = sl.Mat(point_cloud_res.width, point_cloud_res.height, sl.MAT_TYPE.F32_C4, sl.MEM.CPU)
    image_left = sl.Mat()
    # Utilities for 2D display
    display_resolution = sl.Resolution(min(camera_res.width, 1280), min(camera_res.height, 720))
    image_scale = [display_resolution.width / camera_res.width, display_resolution.height / camera_res.height]
    image_left_ocv = np.full((display_resolution.height, display_resolution.width, 4), [245, 239, 239, 255], np.uint8)

    # Utilities for tracks view
    camera_config = camera_infos.camera_configuration
    tracks_resolution = sl.Resolution(400, display_resolution.height)
    track_view_generator = cv_viewer.TrackingViewer(tracks_resolution, camera_config.fps, init_params.depth_maximum_distance)
    track_view_generator.set_camera_calibration(camera_config.calibration_parameters)
    image_track_ocv = np.zeros((tracks_resolution.height, tracks_resolution.width, 4), np.uint8)
    # Camera pose
    cam_w_pose = sl.Pose()

    while viewer.is_available() and not exit_signal:
        if zed.grab(runtime_params) == sl.ERROR_CODE.SUCCESS:
            # -- Get the image
            lock.acquire()
            zed.retrieve_image(image_left_tmp, sl.VIEW.LEFT)
            image_net = image_left_tmp.get_data()
            lock.release()
            run_signal = True

            # -- Detection running on the other thread
            while run_signal:
                sleep(0.001)

            # Wait for detections
            lock.acquire()
            # -- Ingest detections
            zed.ingest_custom_box_objects(detections)
            lock.release()
            zed.retrieve_objects(objects, obj_runtime_param)


            ## New depth map retrieval
            depth_map = sl.Mat()
            zed.retrieve_measure(depth_map, sl.MEASURE.DEPTH)

            # Visualize depth map
            colored_depth_map = visualize_depth_map(depth_map)
            cv2.imshow("Depth Map", colored_depth_map)

            depth_statistics(depth_map)

            # Update objects with their tracked IDs
            for obj in objects.object_list:
                if obj.tracking_state == sl.OBJECT_TRACKING_STATE.OK:
                    if not hasattr(obj, 'unique_object_id'):
                        obj.unique_object_id = str(global_object_id)
                        global_object_id += 1

                      # Get depth at the center of the object
                        center_x = int((obj.bounding_box_2d[0][0] + obj.bounding_box_2d[1][0]) / 2)
                        center_y = int((obj.bounding_box_2d[0][1] + obj.bounding_box_2d[2][1]) / 2)
        
                        err, depth = depth_map.get_value(center_x, center_y)

                        if err == sl.ERROR_CODE.SUCCESS and np.isfinite(depth):
                            confidence_percent = obj.confidence * 100  # Convert confidence to percentage
                            print(f"Object ID: {obj.unique_object_id}, Depth: {depth:.2f}mm, Confidence: {confidence_percent:.2f}%")
                        else:
                            print(f"Object ID: {obj.unique_object_id}, Depth: Invalid, Confidence: {obj.confidence * 100:.2f}%")

                    # Get 3D position of the object
                    position = obj.position

                    # Get 3D dimensions of the object
                    dimensions = obj.dimensions

                    # Get velocity of the object
                    velocity = obj.velocity

                    print(f"Object ID: {obj.unique_object_id}")
                    print(f"Position: X: {position[0]:.2f}, Y: {position[1]:.2f}, Z: {position[2]:.2f}")
                    print(f"Dimensions: W: {dimensions[0]:.2f}, H: {dimensions[1]:.2f}, L: {dimensions[2]:.2f}")
                    print(f"Velocity: X: {velocity[0]:.2f}, Y: {velocity[1]:.2f}, Z: {velocity[2]:.2f}")

            # After processing objects, add this to get overall depth statistics:
            depth_data = depth_map.get_data()
            valid_depths = depth_data[(depth_data > 0) & (depth_data < float('inf'))]
            if len(valid_depths) > 0:
                avg_depth = np.mean(valid_depths)
                min_depth = np.min(valid_depths)
                max_depth = np.max(valid_depths)
                print(f"Depth Stats - Avg: {avg_depth:.2f}mm, Min: {min_depth:.2f}mm, Max: {max_depth:.2f}mm")
            else:
                print("No valid depth data available")    
        
            """ # Use the depth value directly for display
            if np.isfinite(depth):
                print(f"Object ID: {obj.unique_object_id}, Depth: {depth:.2f}mm") """
                    

            
            """# Update objects with their tracked IDs
            for obj in objects.object_list:
                if obj.tracking_state == sl.OBJECT_TRACKING_STATE.OK:
                    obj.unique_object_id = str(obj.id)"""
            
            

            

            key = cv2.waitKey(10)
            if key == 27 or key == ord('q') or key == ord('Q'):
                exit_signal = True
            elif key == ord('s'):  # Press 's' to save depth map
                save_depth_map(depth_map, f"depth_map_{int(time.time())}.npy")
                print("Depth map saved.")
      
                    
            # -- Display
            # Retrieve display data
            zed.retrieve_measure(point_cloud, sl.MEASURE.XYZRGBA, sl.MEM.CPU, point_cloud_res)
            if key == ord('p'):  # Press 'p' to visualize point cloud
                visualize_point_cloud(point_cloud)
            point_cloud.copy_to(point_cloud_render)
            zed.retrieve_image(image_left, sl.VIEW.LEFT, sl.MEM.CPU, display_resolution)
            zed.get_position(cam_w_pose, sl.REFERENCE_FRAME.WORLD)

            # 3D rendering
            viewer.updateData(point_cloud_render, objects)
            # 2D rendering
            np.copyto(image_left_ocv, image_left.get_data())
            cv_viewer.render_2D(image_left_ocv, image_scale, objects, obj_param.enable_tracking)
            global_image = cv2.hconcat([image_left_ocv, image_track_ocv])
            # Tracking view
            track_view_generator.generate_view(objects, cam_w_pose, image_track_ocv, objects.is_tracked)

            cv2.imshow("ZED | 2D View and Birds View", global_image)
            key = cv2.waitKey(10)
            if key == 27 or key == ord('q') or key == ord('Q'):
                exit_signal = True
        else:
            exit_signal = True



    viewer.exit()
    exit_signal = True
    zed.close()


if __name__ == '__main__':
    parser = argparse.ArgumentParser()
    #parser.add_argument('--weights', type=str, default='yolov8m.pt', help='model.pt path(s)')
    parser.add_argument('--weights', type=str, default='C:/Program Files (x86)/ZED SDK/zed-sdk-master/runs/detect/train32/weights/best.pt', help='model.pt path(s)')
    parser.add_argument('--svo', type=str, default=None, help='optional svo file, if not passed, use the plugged camera instead')
    #parser.add_argument('--img_size', type=int, default=416, help='inference size (pixels)')
    parser.add_argument('--img_size', type=int, default=640, help='inference size (pixels)')
    #parser.add_argument('--conf_thres', type=float, default=0.4, help='object confidence threshold')
    parser.add_argument('--conf_thres', type=float, default=0.4, help='object confidence threshold')
    parser.add_argument('--depth_conf_thres', type=int, default=2, help='ZED depth confidence threshold')
    opt = parser.parse_args()

    with torch.no_grad():
        main()