Created: Sat Jun 1 2024 ########################################### ############ DMESG [ZEDX] LOG ############# ########################################### [ 22.749192] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.749214] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.749242] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.749262] sl_max96712 30-0029: print_sensor_info: camera zedx [ 23.211652] sl_max96712 30-0029: sl_max96712_get_camera_model: zedx camera connected to this port [ 23.226508] sl_max96712 30-0029: print_sensor_info: camera zedx [ 23.243334] sl_max96712 30-0029: print_sensor_info: camera zedx [ 23.802214] zedx 30-0062: Driver Version : v1.0.5 [ 23.802222] zedx 30-0062: Probing v4l2 sensor. [ 23.802225] zedx 30-0062: Driver Version : v1.0.5 [ 23.925180] zedx 30-0062: ZED-X serializer detect success [ 23.925333] zedx 30-0018: Driver Version : v1.0.5 [ 23.925335] zedx 30-0018: Probing v4l2 sensor. [ 23.925490] zedx 30-0018: tegracam sensor driver:video0_v2.0.6 [ 24.021633] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 30-0018 bound [ 24.023919] zedx 30-0018: Detected ZED-X sensor [ 24.024058] zedx 30-0010: Driver Version : v1.0.5 [ 24.024061] zedx 30-0010: Probing v4l2 sensor. [ 24.024214] zedx 30-0010: tegracam sensor driver:video1_v2.0.6 [ 24.036351] zedx 30-0018: zedx_open: Accessing the camera [ 24.122669] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 30-0010 bound [ 24.124697] zedx 30-0010: Detected ZED-X sensor [ 24.126823] zedx 31-0062: Driver Version : v1.0.5 [ 24.126828] zedx 31-0062: Probing v4l2 sensor. [ 24.126833] zedx 31-0062: Driver Version : v1.0.5 [ 24.128663] zedx 31-0062: ser_write_reg:i2c write failed: dev. 0x62, reg. 0x10, val. 0x21 [ 24.130168] zedx 30-0010: zedx_open: Accessing the camera [ 24.137747] zedx 31-0062: ser_write_table: try 4 [ 24.160346] zedx 31-0062: ser_write_reg:i2c write failed: dev. 0x62, reg. 0x10, val. 0x21 [ 24.169753] zedx 31-0062: ser_write_table: try 3 [ 24.187883] zedx 31-0062: ser_write_reg:i2c write failed: dev. 0x62, reg. 0x10, val. 0x21 [ 24.196335] zedx 31-0062: ser_write_table: try 2 [ 24.211758] zedx 31-0062: ser_write_reg:i2c write failed: dev. 0x62, reg. 0x311, val. 0x41 [ 24.220292] zedx 31-0062: Single ZED-X detect error [ 24.220294] zedx 31-0062: zedx_probe: serializer initialization failed [ 24.227102] zedx: probe of 31-0062 failed with error -1 [ 24.232550] zedx 31-0018: Driver Version : v1.0.5 [ 24.232552] zedx 31-0018: Probing v4l2 sensor. [ 24.232557] zedx 31-0018: zedx_probe: ar0234 initialization failed [ 24.238946] zedx 31-0010: Driver Version : v1.0.5 [ 24.238947] zedx 31-0010: Probing v4l2 sensor. [ 24.238957] zedx 31-0010: zedx_probe: ar0234 initialization failed [ 280.310622] zedx 30-0018: zedx_set_mode: setting the device mode [ 281.227723] zedx 30-0010: zedx_set_mode: setting the device mode [ 786.830716] Modules linked in: input_leds xt_conntrack xt_MASQUERADE sl_zedx(E) nf_conntrack_netlink nfnetlink xt_addrtype iptable_filter iptable_nat nf_nat nf_conntrack nf_defrag_ipv6 nf_defrag_ipv4 libcrc32c br_netfilter sl_max96712(E) nvidia_modeset(O) fuse lzo_rle lzo_compress zram overlay ramoops reed_solomon bnep loop snd_soc_tegra210_ope iwlmvm mac80211 snd_soc_tegra186_dspk snd_soc_tegra186_asrc snd_soc_tegra210_iqc snd_soc_tegra210_dmic snd_soc_tegra186_arad snd_soc_tegra210_mvc snd_soc_tegra210_afc snd_soc_tegra210_mixer cdc_acm snd_soc_tegra210_adx snd_soc_tegra210_amx snd_soc_tegra210_admaif snd_soc_tegra_pcm snd_soc_tegra210_i2s snd_soc_tegra210_sfc ftdi_sio btusb btrtl btbcm btintel cp210x usbserial aes_ce_blk crypto_simd cryptd aes_ce_cipher ghash_ce sha2_ce sha256_arm64 sha1_ce snd_soc_spdif_tx snd_soc_tegra_machine_driver snd_soc_tegra210_adsp snd_soc_tegra_utils snd_soc_simple_card_utils r8168 snd_hda_codec_hdmi iwlwifi userspace_alert bmi088 snd_hda_tegra [ 1057.279129] zedx 30-0010: zedx_open: Accessing the camera [ 1057.279217] zedx 30-0018: zedx_open: Accessing the camera ########################################### ############ DMESG [MAX9x] LOG ############# ########################################### [ 22.728088] sl_max96712: module verification failed: signature and/or required key missing - tainting kernel [ 22.749026] sl_max96712 30-0029: sl_max96712_probe: enter [ 22.749087] sl_max96712 30-0029: sl_max96712_parse_gpios: No reset GPIO in the dts. [ 22.749091] sl_max96712 30-0029: sl_max96712_parse_gpios: No pwdn GPIO in the dts. [ 22.749094] sl_max96712 30-0029: sl_max96712_parse_gpios: No pwr GPIO in the dts. [ 22.749097] sl_max96712 30-0029: sl_max96712_parse_dt: Using CSI port b [ 22.749099] sl_max96712 30-0029: sl_max96712_parse_dt: Number of declared cameras with this dts 2 [ 22.749180] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated bus = 0 [ 22.749187] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated vc-id = 0 [ 22.749188] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated n_lanes = 2 [ 22.749189] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated mipi port = 0 [ 22.749191] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.749192] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.749193] sl_max96712 30-0029: print_sensor_info: model id 0 [ 22.749194] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 22.749195] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 22.749196] sl_max96712 30-0029: print_sensor_info: serial port 0 [ 22.749197] sl_max96712 30-0029: print_sensor_info: vc-id 0 [ 22.749198] sl_max96712 30-0029: print_sensor_info: i2c bus 0 [ 22.749205] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated bus = 0 [ 22.749209] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated vc-id = 1 [ 22.749210] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated n_lanes = 2 [ 22.749211] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated mipi port = 0 [ 22.749213] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.749214] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.749215] sl_max96712 30-0029: print_sensor_info: model id 0 [ 22.749216] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 22.749217] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 22.749218] sl_max96712 30-0029: print_sensor_info: serial port 0 [ 22.749219] sl_max96712 30-0029: print_sensor_info: vc-id 1 [ 22.749220] sl_max96712 30-0029: print_sensor_info: i2c bus 0 [ 22.749234] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated bus = 1 [ 22.749238] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated vc-id = 0 [ 22.749239] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated n_lanes = 2 [ 22.749240] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated mipi port = 2 [ 22.749241] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.749242] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.749243] sl_max96712 30-0029: print_sensor_info: model id 0 [ 22.749245] sl_max96712 30-0029: print_sensor_info: dts id 1 [ 22.749245] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 22.749246] sl_max96712 30-0029: print_sensor_info: serial port 2 [ 22.749248] sl_max96712 30-0029: print_sensor_info: vc-id 0 [ 22.749249] sl_max96712 30-0029: print_sensor_info: i2c bus 1 [ 22.749254] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated bus = 1 [ 22.749257] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated vc-id = 1 [ 22.749258] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated n_lanes = 2 [ 22.749259] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated mipi port = 2 [ 22.749261] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.749262] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.749263] sl_max96712 30-0029: print_sensor_info: model id 0 [ 22.749264] sl_max96712 30-0029: print_sensor_info: dts id 1 [ 22.749265] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 22.749266] sl_max96712 30-0029: print_sensor_info: serial port 2 [ 22.749267] sl_max96712 30-0029: print_sensor_info: vc-id 1 [ 22.749268] sl_max96712 30-0029: print_sensor_info: i2c bus 1 [ 23.007788] sl_max96712 30-0029: sl_max96712_gmsl_pipeline_setup: Camera connected to GMSL port 0 [ 23.127885] sl_max96712 30-0029: check_model: I2C device @0x62, read returns 0 [ 23.127894] sl_max96712 30-0029: check_model: value read in 0xd (if any) : 0x95 [ 23.151657] sl_max96712 30-0029: check_model: I2C device @0x10, read returns 0 [ 23.151666] sl_max96712 30-0029: check_model: value read in 0x3000 (if any) : 0xa [ 23.171676] sl_max96712 30-0029: check_model: I2C device @0x10, read returns 0 [ 23.171684] sl_max96712 30-0029: check_model: value read in 0x3001 (if any) : 0x56 [ 23.191666] sl_max96712 30-0029: check_model: I2C device @0x18, read returns 0 [ 23.191676] sl_max96712 30-0029: check_model: value read in 0x3000 (if any) : 0xa [ 23.211642] sl_max96712 30-0029: check_model: I2C device @0x18, read returns 0 [ 23.211650] sl_max96712 30-0029: check_model: value read in 0x3001 (if any) : 0x56 [ 23.211652] sl_max96712 30-0029: sl_max96712_get_camera_model: zedx camera connected to this port [ 23.226499] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 23.226508] sl_max96712 30-0029: print_sensor_info: camera zedx [ 23.226512] sl_max96712 30-0029: print_sensor_info: model id 0 [ 23.226514] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 23.226517] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 23.226520] sl_max96712 30-0029: print_sensor_info: serial port 0 [ 23.226522] sl_max96712 30-0029: print_sensor_info: vc-id 0 [ 23.226525] sl_max96712 30-0029: print_sensor_info: i2c bus 0 [ 23.226527] sl_max96712 30-0029: print_sensor_info: following comes from port parsing [ 23.226530] sl_max96712 30-0029: print_sensor_info: detection id 0 [ 23.226533] sl_max96712 30-0029: print_sensor_info: pipe 0 = 0 [ 23.226535] sl_max96712 30-0029: print_sensor_info: pipe 1 = -1 [ 23.226537] sl_max96712 30-0029: print_sensor_info: pipe 2 = -1 [ 23.226538] sl_max96712 30-0029: print_sensor_info: pipe 3 = -1 [ 23.243325] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 23.243334] sl_max96712 30-0029: print_sensor_info: camera zedx [ 23.243337] sl_max96712 30-0029: print_sensor_info: model id 0 [ 23.243340] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 23.243342] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 23.243345] sl_max96712 30-0029: print_sensor_info: serial port 0 [ 23.243347] sl_max96712 30-0029: print_sensor_info: vc-id 1 [ 23.243350] sl_max96712 30-0029: print_sensor_info: i2c bus 0 [ 23.243352] sl_max96712 30-0029: print_sensor_info: following comes from port parsing [ 23.243354] sl_max96712 30-0029: print_sensor_info: detection id 0 [ 23.243357] sl_max96712 30-0029: print_sensor_info: pipe 0 = -1 [ 23.243360] sl_max96712 30-0029: print_sensor_info: pipe 1 = -1 [ 23.243362] sl_max96712 30-0029: print_sensor_info: pipe 2 = 1 [ 23.243364] sl_max96712 30-0029: print_sensor_info: pipe 3 = -1 [ 23.243366] sl_max96712 30-0029: sl_max96712_pipes_setup: no more sensor for this camera [ 23.243367] sl_max96712 30-0029: sl_max96712_pipes_setup: camera pipeline operational [ 23.351574] sl_max96712 30-0029: sl_max96712_gmsl_pipeline_setup: No camera connected to GMSL port 1 [ 23.459581] sl_max96712 30-0029: sl_max96712_gmsl_pipeline_setup: No camera connected to GMSL port 2 [ 23.567911] sl_max96712 30-0029: sl_max96712_gmsl_pipeline_setup: No camera connected to GMSL port 3 [ 23.787619] sl_max96712 30-0029: sl_max96712_probe: success [ 24.017480] sl_max96712 30-0029: fps_set_Dser: 0 is not a supported value. [30,60,120]*10^6 are supported. [ 24.117151] sl_max96712 30-0029: fps_set_Dser: 0 is not a supported value. [30,60,120]*10^6 are supported. [ 786.830716] Modules linked in: input_leds xt_conntrack xt_MASQUERADE sl_zedx(E) nf_conntrack_netlink nfnetlink xt_addrtype iptable_filter iptable_nat nf_nat nf_conntrack nf_defrag_ipv6 nf_defrag_ipv4 libcrc32c br_netfilter sl_max96712(E) nvidia_modeset(O) fuse lzo_rle lzo_compress zram overlay ramoops reed_solomon bnep loop snd_soc_tegra210_ope iwlmvm mac80211 snd_soc_tegra186_dspk snd_soc_tegra186_asrc snd_soc_tegra210_iqc snd_soc_tegra210_dmic snd_soc_tegra186_arad snd_soc_tegra210_mvc snd_soc_tegra210_afc snd_soc_tegra210_mixer cdc_acm snd_soc_tegra210_adx snd_soc_tegra210_amx snd_soc_tegra210_admaif snd_soc_tegra_pcm snd_soc_tegra210_i2s snd_soc_tegra210_sfc ftdi_sio btusb btrtl btbcm btintel cp210x usbserial aes_ce_blk crypto_simd cryptd aes_ce_cipher ghash_ce sha2_ce sha256_arm64 sha1_ce snd_soc_spdif_tx snd_soc_tegra_machine_driver snd_soc_tegra210_adsp snd_soc_tegra_utils snd_soc_simple_card_utils r8168 snd_hda_codec_hdmi iwlwifi userspace_alert bmi088 snd_hda_tegra ########################################### ############ DMESG [PCA] LOG ############# ########################################### [ 8.621531] pca954x 2-0070: supply vcc not found, using dummy regulator [ 8.628529] pca954x 2-0070: supply vcc-pullup not found, using dummy regulator [ 8.636047] pca954x 2-0070: pca954x_probe: forcing device bus number, start 30. [ 8.643564] pca954x 2-0070: device detect skipped. [ 8.671460] pca954x 2-0070: registered 4 multiplexed busses for I2C switch pca9546 ########################################### ############ DMESG [DTS] LOG ############# ########################################### [ 0.002588] DTS File Name: /builds/sl/jetson-gmsl-kernel/src/kernel/kernel-5.10/arch/arm64/boot/dts/../../../../../../hardware/nvidia/platform/t23x/p3768/kernel-dts/tegra234-p3767-0000-p3509-a02.dts [ 2.274573] tegra-pmc c360000.pmc: scratch reg offset dts data not present [ 22.749087] sl_max96712 30-0029: sl_max96712_parse_gpios: No reset GPIO in the dts. [ 22.749091] sl_max96712 30-0029: sl_max96712_parse_gpios: No pwdn GPIO in the dts. [ 22.749094] sl_max96712 30-0029: sl_max96712_parse_gpios: No pwr GPIO in the dts. [ 22.749099] sl_max96712 30-0029: sl_max96712_parse_dt: Number of declared cameras with this dts 2 [ 22.749191] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.749194] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 22.749213] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.749216] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 22.749241] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.749245] sl_max96712 30-0029: print_sensor_info: dts id 1 [ 22.749261] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.749264] sl_max96712 30-0029: print_sensor_info: dts id 1 [ 23.226499] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 23.226514] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 23.243325] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 23.243340] sl_max96712 30-0029: print_sensor_info: dts id 0 ########################################### ############ DTB list original ########### ########################################### /boot/dtb/kernel_tegra234-p3767-0000-p3509-a02.dtb ########################################### ############ DTB list SLabs ########### ########################################### /boot/stereolabs/tegra194-p2888-0001-p2822-0000.dtb /boot/stereolabs/tegra194-p3668-0000-p3509-0000.dtb /boot/stereolabs/tegra194-p3668-0001-p3509-0000.dtb /boot/stereolabs/tegra234-p3701-0000-p3737-0000.dtb /boot/stereolabs/tegra234-p3701-0004-p3737-0000.dtb /boot/stereolabs/tegra234-p3767-0000-p3509-a02.dtb /boot/stereolabs/tegra234-p3767-0000-p3768-0000-a0.dtb /boot/stereolabs/tegra234-p3767-0001-p3509-a02.dtb /boot/stereolabs/tegra234-p3767-0001-p3768-0000-a0.dtb /boot/stereolabs/tegra234-p3767-0003-p3509-a02.dtb /boot/stereolabs/tegra234-p3767-0003-p3768-0000-a0.dtb /boot/stereolabs/tegra234-p3767-0004-p3509-a02.dtb /boot/stereolabs/tegra234-p3767-0004-p3768-0000-a0.dtb /boot/stereolabs/utils: extlinux.py fio.py __pycache__ ########################################### ############ EXTlinux file ########### ########################################### TIMEOUT 30 DEFAULT Stereolabs MENU TITLE L4T boot options LABEL primary MENU LABEL primary kernel LINUX /boot/Image FDT /boot/dtb/kernel_tegra234-p3767-0000-p3509-a02.dtb INITRD /boot/initrd APPEND ${cbootargs} root=PARTUUID=8c6d4587-70fd-476d-a8bc-e6a09e3fe6e8 rw rootwait rootfstype=ext4 mminit_loglevel=4 console=ttyTCU0,115200 console=ttyAMA0,115200 firmware_class.path=/etc/firmware fbcon=map:0 net.ifnames=0 # When testing a custom kernel, it is recommended that you create a backup of # the original kernel and add a new entry to this file so that the device can # fallback to the original kernel. To do this: # # 1, Make a backup of the original kernel # sudo cp /boot/Image /boot/Image.backup # # 2, Copy your custom kernel into /boot/Image # # 3, Uncomment below menu setting lines for the original kernel # # 4, Reboot # LABEL backup # MENU LABEL backup kernel # LINUX /boot/Image.backup # FDT /boot/dtb/kernel_tegra234-p3767-0000-p3509-a02.dtb # INITRD /boot/initrd # APPEND ${cbootargs} LABEL Stereolabs MENU LABEL Stereolabs kernel LINUX /boot/Image FDT /boot/stereolabs/tegra234-p3767-0000-p3509-a02.dtb INITRD /boot/initrd APPEND ${cbootargs} root=PARTUUID=8c6d4587-70fd-476d-a8bc-e6a09e3fe6e8 rw rootwait rootfstype=ext4 mminit_loglevel=4 console=ttyTCU0,115200 console=ttyAMA0,115200 firmware_class.path=/etc/firmware fbcon=map:0 net.ifnames=0 ########################################### ############ Jetpack ########### ########################################### # R35 (release), REVISION: 3.1, GCID: 32827747, BOARD: t186ref, EABI: aarch64, DATE: Sun Mar 19 15:19:21 UTC 2023 ########################################### ############ Dpkg list ########### ########################################### ii stereolabs-zedx 1.0.5-LI-MAX96712-L4T35.3.1 arm64 NVIDIA Kernel DTB Modified Package by Stereolabs #################################### ############ Driver list ########### #################################### /usr/lib/modules/5.10.104-tegra/kernel/drivers/stereolabs/max96712/sl_max96712.ko==> exists /usr/lib/modules/5.10.104-tegra/kernel/drivers/stereolabs/zedx/sl_zedx.ko ==> exists ################################################ ############ ZEDX Daemon Status LS ############# ################################################ ● zed_x_daemon.service - ZED-X Daemon service Loaded: loaded (/etc/systemd/system/zed_x_daemon.service; enabled; vendor preset: enabled) Active: active (running) since Mon 2023-03-27 18:54:16 BST; 1 years 2 months ago Main PID: 2476 (ZEDX_Daemon) Tasks: 5 (limit: 18143) Memory: 7.0M CGroup: /system.slice/zed_x_daemon.service └─2476 /usr/sbin/ZEDX_Daemon Mar 27 18:54:16 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Mon Mar 27 18:54:16 2023" ] ** Searching for Preload file "/etc/systemd/system/zed_x_daemon.preload" : false Mar 27 18:54:16 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Mon Mar 27 18:54:16 2023" ] Process "rmmod sl_zedx" outputs "rmmod: ERROR: Module sl_zedx is not currently loaded\n" Mar 27 18:54:16 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Mon Mar 27 18:54:16 2023" ] Process "rmmod sl_max96712" outputs "rmmod: ERROR: Module sl_max96712 is not currently loaded\n" Mar 27 18:54:18 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: ** ZED-X Driver loaded Mar 27 18:54:18 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Mon Mar 27 18:54:18 2023" ] ** Searching for Postload file "/etc/systemd/system/zed_x_daemon.postload" : false Mar 27 18:54:18 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Mon Mar 27 18:54:18 2023" ] ** Created Endpoint "tcp://127.0.0.1:20026" Jun 01 15:32:09 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Sat Jun 1 15:32:09 2024" ] >> Port 0 Opening for ModeliD 8 Jun 01 15:32:11 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Sat Jun 1 15:32:11 2024" ] >> Port 0 Running for ModeliD 8 Jun 01 15:40:59 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Sat Jun 1 15:40:59 2024" ] >> Port 0 Closing for ModeliD 8 Jun 01 15:40:59 GTW-ONX-E1XEQYWE ZEDX_Daemon[2476]: [ "Sat Jun 1 15:40:59 2024" ] >> Port 0 Running for ModeliD 8 ################################################ ############ I2C Trace [-l] ############# ################################################ i2c-3 i2c 3190000.i2c I2C adapter i2c-30 i2c i2c-2-mux (chan_id 0) I2C adapter i2c-1 i2c c240000.i2c I2C adapter i2c-8 i2c 31e0000.i2c I2C adapter i2c-6 i2c 31c0000.i2c I2C adapter i2c-33 i2c i2c-2-mux (chan_id 3) I2C adapter i2c-4 i2c Tegra BPMP I2C adapter I2C adapter i2c-31 i2c i2c-2-mux (chan_id 1) I2C adapter i2c-2 i2c 3180000.i2c I2C adapter i2c-0 i2c 3160000.i2c I2C adapter i2c-7 i2c c250000.i2c I2C adapter i2c-5 i2c 31b0000.i2c I2C adapter i2c-32 i2c i2c-2-mux (chan_id 2) I2C adapter ################################################ ############ I2C Trace /dev/i2C-0 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: 50 -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-1 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: UU -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-2 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: UU -- -- -- -- -- -- -- UU -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- UU -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- UU -- -- -- -- -- -- -- -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-3 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-4 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- UU -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-5 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-6 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-7 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: 50 -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-8 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-9 ############# ################################################ Error: Could not open file `/dev/i2c-9' or `/dev/i2c/9': No such file or directory ################################################ ############ I2C Trace /dev/i2C-10 ############# ################################################ Error: Could not open file `/dev/i2c-10' or `/dev/i2c/10': No such file or directory ################################################ ############ I2C Trace /dev/i2C-30 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: UU -- -- -- -- -- -- -- UU 19 -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- UU -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- 49 -- -- -- -- -- -- 50: -- -- -- -- 54 55 -- -- 58 59 -- -- -- -- -- -- 60: -- -- UU -- -- -- -- -- -- 69 -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-31 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- 29 -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-32 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-33 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- #########################