This file visualises the ZED pose log using the recorded position columns x_m, y_m, z_m and the rotation quaternion columns qx, qy, qz, qw.
| Samples | 12,357 |
|---|---|
| Duration | 961.63 s (16.03 min) |
| Approx. sample rate | 12.85 Hz |
| Tracking OK samples | 12,357 / 12,357 |
| X range | -8.532 to 61.128 m |
| Y range | -0.063 to 8.730 m |
| Z range | -10.563 to 36.519 m |
| Total travelled distance, raw path | 293.967 m |
| Start to end displacement | 9.339 m |
| Median speed | 0.013 m/s |
| 99th percentile speed | 1.730 m/s |
| Maximum speed | 27.629 m/s |
| Roll range | -180.00 to 180.00° |
| Pitch range | -87.84 to 89.34° |
| Yaw range | -180.00 to 179.99° |