{
    "AI Models": {
        "info": [
            "MULTI CLASS DETECTION is not optimized",
            "MULTI CLASS MEDIUM DETECTION is not optimized",
            "MULTI CLASS ACCURATE DETECTION is not optimized",
            "HUMAN BODY FAST DETECTION is not optimized",
            "HUMAN BODY MEDIUM DETECTION is not optimized",
            "HUMAN BODY ACCURATE DETECTION is not optimized",
            "HUMAN BODY 38 FAST DETECTION is not optimized",
            "HUMAN BODY 38 MEDIUM DETECTION is not optimized",
            "HUMAN BODY 38 ACCURATE DETECTION is not optimized",
            "PERSON HEAD DETECTION is not optimized",
            "PERSON HEAD ACCURATE DETECTION is not optimized",
            "REID ASSOCIATION is not optimized",
            "NEURAL LIGHT DEPTH is not optimized",
            "NEURAL DEPTH is not optimized",
            "NEURAL PLUS DEPTH is not optimized"
        ]
    },
    "Camera Test": {
        "ASMediaFound": [
        ],
        "CorruptedFirmware": [
        ],
        "InternalDevicesCount (GMSL)": [
        ],
        "InternalDevicesCount (USB)": [
        ],
        "MCUDetected": [
        ],
        "OC_Cam_Detected": [
        ],
        "OtherUSBDevices": [
        ],
        "Serial Number": [
        ],
        "USBList": [
            {
                "USB_path": "/10",
                "idProduct": "0x2512",
                "idVendor": "0x0424"
            },
            {
                "USBMode": 3,
                "USB_path": "/19",
                "bDescriptorType": 1,
                "bDeviceProtocol": 1,
                "bLength": 18,
                "bMaxPacketSize0": 9,
                "bNumConfigurations": 1,
                "bcdDevice": "1.0",
                "bcdUSB": "3.0",
                "bcdUSBClass": 239,
                "bcdUSBSubClass": 2,
                "busNumber": 1,
                "device": "ZED2i",
                "iManufacturer": 1,
                "iProduct": 2,
                "iSerial": 4,
                "idProduct": "0xf880",
                "idVendor": "0x2b03"
            },
            {
                "USBMode": 3,
                "USB_path": "/19",
                "bDescriptorType": 1,
                "bDeviceProtocol": 1,
                "bLength": 18,
                "bMaxPacketSize0": 9,
                "bNumConfigurations": 1,
                "bcdDevice": "1.0",
                "bcdUSB": "3.0",
                "bcdUSBClass": 239,
                "bcdUSBSubClass": 2,
                "busNumber": 1,
                "device": "ZED2i",
                "iManufacturer": 1,
                "iProduct": 2,
                "iSerial": 4,
                "idProduct": "0xf880",
                "idVendor": "0x2b03"
            },
            {
                "USB_path": "/12",
                "idProduct": "0x554a",
                "idVendor": "0x0461"
            },
            {
                "USB_path": "/12",
                "idProduct": "0x554a",
                "idVendor": "0x0461"
            },
            {
                "USBMode": 2,
                "USB_path": "/10/2",
                "bDescriptorType": 1,
                "bDeviceProtocol": 0,
                "bLength": 18,
                "bMaxPacketSize0": 64,
                "bNumConfigurations": 1,
                "bcdDevice": "3.9",
                "bcdUSB": "2.0",
                "bcdUSBClass": 0,
                "bcdUSBSubClass": 0,
                "busNumber": 1,
                "device": "ZED2i MCU",
                "iManufacturer": 1,
                "iProduct": 2,
                "iSerial": 3,
                "idProduct": "0xf881",
                "idVendor": "0x2b03"
            },
            {
                "USB_path": "/11",
                "idProduct": "0x574a",
                "idVendor": "0x0461"
            },
            {
                "USB_path": "/14",
                "idProduct": "0xb86a",
                "idVendor": "0x0bda"
            }
        ],
        "USBMode": [
        ],
        "ZED Camera Module Detected": [
        ],
        "ZED MCU Module Detected": [
        ],
        "ZEDCount": [
        ],
        "ZEDDetected": [
        ],
        "ZEDs": [
        ],
        "camera": [
        ],
        "captureDevices": [
            {
                "CompatibleIDs": "USB\\COMPAT_VID_046d&Class_0e&SubClass_03&Prot_00",
                "Description": "c922 Pro Stream Webcam",
                "DeviceName": "c922 Pro Stream Webcam",
                "Driver": "{6bdd1fc6-810f-11d0-bec7-08002be2092f}\\0000",
                "Location": "0000.0014.0000.003.000.000.000.000.000",
                "Manufacturer": "Logitech",
                "Name": "USB",
                "PhysicalName": ""
            }
        ],
        "controllers": [
            {
                "CompatibleIDs": "USB\\USB20_HUB",
                "Description": "Generic USB Hub",
                "DeviceName": "",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0004",
                "Location": "Port_#0010.Hub_#0001",
                "Manufacturer": "(Standard USB HUBs)",
                "Name": "USB",
                "PhysicalName": "\\Device\\USBPDO-2"
            },
            {
                "CompatibleIDs": "PCI\\VEN_8086&DEV_7A60&REV_11",
                "Description": "USB xHCI Compliant Host Controller",
                "DeviceName": "Intel(R) USB 3.20 eXtensible Host Controller - 1.20 (Microsoft)",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0000",
                "Location": "PCI bus 0, device 20, function 0",
                "Manufacturer": "Generic USB xHCI Host Controller",
                "Name": "PCI",
                "PhysicalName": "\\Device\\NTPNP_PCI0006"
            },
            {
                "CompatibleIDs": "",
                "Description": "USB Root Hub (USB 3.0)",
                "DeviceName": "",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0001",
                "Location": "",
                "Manufacturer": "(Standard USB HUBs)",
                "Name": "USB",
                "PhysicalName": "\\Device\\USBPDO-0"
            }
        ],
        "resolutions": [
        ],
        "sensors": [
        ],
        "valid": [
            "<b>Camera: </b>ZED 2i",
            "<b>USB Bandwidth: </b> OK",
            "<b>USB Bandwidth: </b> OK"
        ]
    },
    "Graphics Card": {
        "deviceCount": 1,
        "deviceDriverVersion": 13000,
        "devices": [
            {
                "arch": "Unknown Future Architecture",
                "computeCapability": "12.0",
                "cores": 0,
                "name": "NVIDIA GeForce RTX 5060 Ti",
                "totalMemoryBytes": "8546484224",
                "totalMemoryMB": 8150.5625
            }
        ],
        "initResult": 0,
        "valid": [
            "<b>Graphics card: </b> NVIDIA GeForce RTX 5060 Ti"
        ]
    },
    "Processor": {
        "OS": "Windows 10 FallCreators",
        "avxSupported": true,
        "coreCount": "10",
        "cpu": "Intel(R) Core(TM) i5-14400F",
        "datetime": "2025-11-18 09:52:34",
        "hyperThreading": "1",
        "motherboard": ", ",
        "ramCapacity": "15.7167",
        "ramUsage": "0",
        "ramUsed": "5.81998",
        "threadCount": "16",
        "valid": [
            "<b>Processor: </b> Intel(R) Core(TM) i5-14400F"
        ]
    },
    "ZED SDK": {
        "CUDA Toolkit version": "V13.0.88 -->located in C:/Program Files/NVIDIA GPU Computing Toolkit/CUDA/v13.0/bin/nvcc.exe",
        "CUDA loading": false,
        "ZED SDK Version (Diag)": "5.1.1",
        "ZED SDK Version (RT)": "5.1.1",
        "ai": {
            "checkAI": true,
            "cudaVersion": 13000,
            "tensorVersion": 100400
        },
        "binFiles": [
            "nvinfer_10.dll",
            "nvinfer_builder_resource_10.dll",
            "nvinfer_plugin_10.dll",
            "nvonnxparser_10.dll",
            "sl_ai64.dll",
            "sl_zed64.dll",
            "zlibwapi.dll"
        ],
        "driverVersion": "581.80",
        "drivervDllVersion": "32.0.15.8180",
        "resourcesFiles": [
        ],
        "resourcesFilesExpected": [
            "objects_performance_3.2"
        ],
        "runtimeDllVersion": 13000,
        "valid": [
            "<b>ZED SDK version:</b> 5.1.1",
            "<b>CUDA version:</b> V13.0.88"
        ]
    }
}