{
    "AI Models": {
        "info": [
            "MULTI CLASS DETECTION is not optimized",
            "MULTI CLASS MEDIUM DETECTION is not optimized",
            "MULTI CLASS ACCURATE DETECTION is not optimized",
            "HUMAN BODY FAST DETECTION is not optimized",
            "HUMAN BODY MEDIUM DETECTION is not optimized",
            "HUMAN BODY ACCURATE DETECTION is not optimized",
            "HUMAN BODY 38 FAST DETECTION is not optimized",
            "HUMAN BODY 38 MEDIUM DETECTION is not optimized",
            "HUMAN BODY 38 ACCURATE DETECTION is not optimized",
            "PERSON HEAD DETECTION is not optimized",
            "PERSON HEAD ACCURATE DETECTION is not optimized",
            "REID ASSOCIATION is not optimized",
            "NEURAL DEPTH is not optimized",
            "NEURAL PLUS DEPTH is not optimized"
        ]
    },
    "Camera Test": {
        "InternalDevicesCount": 0,
        "ZEDCount": 0,
        "error": [
            "<b>Camera not detected</b> <br/> Make sure the camera is plugged in or try another USB 3.0 port."
        ]
    },
    "Devices": {
        "ASMediaFound": false,
        "CorruptedFirmware": false,
        "OC_Cam_Detected": false,
        "OtherUSBDevices": [
        ],
        "USBList": [
            {
                "USB_path": "/2",
                "idProduct": "0x6254",
                "idVendor": "0x058f"
            },
            {
                "USB_path": "/2/3",
                "idProduct": "0x19af",
                "idVendor": "0x0b05"
            },
            {
                "USB_path": "/6",
                "idProduct": "0xc52b",
                "idVendor": "0x046d"
            },
            {
                "USB_path": "/2/1",
                "idProduct": "0x0036",
                "idVendor": "0x8087"
            },
            {
                "USB_path": "/10",
                "idProduct": "0xc626",
                "idVendor": "0x046d"
            },
            {
                "USB_path": "/7",
                "idProduct": "0x2af9",
                "idVendor": "0x064f"
            }
        ],
        "ZEDDetected": null,
        "captureDevices": [
        ],
        "controllers": [
            {
                "CompatibleIDs": "USB\\USB20_HUB",
                "Description": "Rodzajowy koncentrator USB",
                "DeviceName": "",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0007",
                "Location": "Port_#0002.Hub_#0002",
                "Manufacturer": "(Standardowe koncentratory USB)",
                "Name": "USB",
                "PhysicalName": "\\Device\\USBPDO-5"
            },
            {
                "CompatibleIDs": "PCI\\VEN_8086&CC_0C0330",
                "Description": "Kontroler hosta zgodny z USB xHCI",
                "DeviceName": "Intel(R) USB 3.20 eXtensible Host Controller - 1.20 (Microsoft)",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0002",
                "Location": "Magistrala PCI 139, urz\u0005dzenie 0, funkcja 0",
                "Manufacturer": "Rodzajowy kontroler hosta USB xHCI",
                "Name": "PCI",
                "PhysicalName": "\\Device\\NTPNP_PCI0049"
            },
            {
                "CompatibleIDs": "",
                "Description": "GB�wny koncentrator USB (USB 3.0)",
                "DeviceName": "",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0004",
                "Location": "",
                "Manufacturer": "(Standardowe koncentratory USB)",
                "Name": "USB",
                "PhysicalName": "\\Device\\USBPDO-0"
            },
            {
                "CompatibleIDs": "PCI\\VEN_8086&DEV_7EC0&REV_10",
                "Description": "Kontroler hosta zgodny z USB xHCI",
                "DeviceName": "Intel(R) USB 3.20 eXtensible Host Controller - 1.20 (Microsoft)",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0000",
                "Location": "Magistrala PCI 0, urz\u0005dzenie 13, funkcja 0",
                "Manufacturer": "Rodzajowy kontroler hosta USB xHCI",
                "Name": "PCI",
                "PhysicalName": "\\Device\\NTPNP_PCI0011"
            },
            {
                "CompatibleIDs": "",
                "Description": "GB�wny koncentrator USB (USB 3.0)",
                "DeviceName": "",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0003",
                "Location": "",
                "Manufacturer": "(Standardowe koncentratory USB)",
                "Name": "USB",
                "PhysicalName": "\\Device\\USBPDO-1"
            },
            {
                "CompatibleIDs": "PCI\\VEN_8086&DEV_7F6E&REV_10",
                "Description": "Kontroler hosta zgodny z USB xHCI",
                "DeviceName": "Intel(R) USB 3.20 eXtensible Host Controller - 1.20 (Microsoft)",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0001",
                "Location": "Magistrala PCI 128, urz\u0005dzenie 20, funkcja 0",
                "Manufacturer": "Rodzajowy kontroler hosta USB xHCI",
                "Name": "PCI",
                "PhysicalName": "\\Device\\NTPNP_PCI0017"
            },
            {
                "CompatibleIDs": "",
                "Description": "GB�wny koncentrator USB (USB 3.0)",
                "DeviceName": "",
                "Driver": "{36fc9e60-c465-11cf-8056-444553540000}\\0005",
                "Location": "",
                "Manufacturer": "(Standardowe koncentratory USB)",
                "Name": "USB",
                "PhysicalName": "\\Device\\USBPDO-2"
            }
        ],
        "notTested": [
            "Please connect a camera to test the USB connection."
        ]
    },
    "Graphics Card": {
        "deviceCount": 1,
        "deviceDriverVersion": 12080,
        "devices": [
            {
                "arch": "unknown",
                "computeCapability": "12.0",
                "cores": 0,
                "name": "NVIDIA GeForce RTX 5080",
                "totalMemoryBytes": "17094475776",
                "totalMemoryMB": 16302.5625
            }
        ],
        "initResult": 0,
        "valid": [
            "<b>Graphics card: </b> NVIDIA GeForce RTX 5080"
        ]
    },
    "Processor": {
        "OS": "Windows 10 FallCreators",
        "avxSupported": true,
        "coreCount": "24",
        "cpu": "Intel(R) Core(TM) Ultra 9 285K",
        "datetime": "2025-03-05 10:00:21",
        "hyperThreading": "0",
        "motherboard": "ProArt Z890-CREATOR WIFI, ASUSTeK COMPUTER INC.",
        "ramCapacity": "191.271",
        "ramUsage": "9.80362e-312",
        "ramUsed": "7.00038",
        "threadCount": "24",
        "valid": [
            "<b>Processor: </b> Intel(R) Core(TM) Ultra 9 285K",
            "<b>Motherboard: </b> ProArt Z890-CREATOR WIFI, ASUSTeK COMPUTER INC."
        ]
    },
    "ZED SDK": {
        "CUDA Toolkit version": "V12.6.20 -->located in C:/Program Files/NVIDIA GPU Computing Toolkit/CUDA/v12.6/bin/nvcc.exe",
        "CUDA loading": false,
        "ZED SDK Version (Diag)": "4.2.5",
        "ZED SDK Version (RT)": "4.2.5",
        "ai": {
            "checkAI": true,
            "cudaVersion": 12060,
            "cudnnCudartVersion": 12020,
            "cudnnVersion": 8907,
            "cudnnVersionExpected": 8907,
            "tensorVersion": 8601
        },
        "binFiles": [
            "cudnn64_8.dll",
            "cudnn_adv_infer64_8.dll",
            "cudnn_adv_train64_8.dll",
            "cudnn_cnn_infer64_8.dll",
            "cudnn_cnn_train64_8.dll",
            "cudnn_ops_infer64_8.dll",
            "cudnn_ops_train64_8.dll",
            "nvinfer.dll",
            "nvinfer_builder_resource.dll",
            "nvinfer_dispatch.dll",
            "nvinfer_lean.dll",
            "nvinfer_plugin.dll",
            "nvinfer_vc_plugin.dll",
            "nvonnxparser.dll",
            "nvparsers.dll",
            "sl_ai64.dll",
            "sl_zed64.dll",
            "zlibwapi.dll"
        ],
        "driverVersion": "572.16",
        "drivervDllVersion": "32.0.15.7216",
        "resourcesFiles": [
        ],
        "resourcesFilesExpected": [
            "objects_performance_3.2"
        ],
        "runtimeDllVersion": 12060,
        "valid": [
            "<b>ZED SDK version:</b> 4.2.5",
            "<b>CUDA version:</b> V12.6.20"
        ]
    }
}