================================SDK and GMSL2 DRIVER VERSION ================================ Zed SDK: ZED_SDK_Tegra_L4T36.4_v5.2.3.zstd.run GMSL2 Driver: stereolabs-zedbox-duo_1.4.1-LI-MAX96712-ZEDBOX-L4T36.4.0_arm64.deb ================================GMSL2 DRIVER INSTALLATION LOG ================================ user@GTW-ONX1-E1GQGS2C:~/Downloads$ sudo dpkg -i stereolabs-zedbox-duo_1.4.1-LI-MAX96712-ZEDBOX-L4T36.4.0_arm64.deb assuming package has no files currently installed (Reading database ... 108 files and directories currently installed.) Preparing to unpack stereolabs-zedbox-duo_1.4.1-LI-MAX96712-ZEDBOX-L4T36.4.0_arm64.deb ... Setting up udev rules for SPSC BMI088 IMU devices... Unpacking stereolabs-zedbox-duo (1.4.1-LI-MAX96712-ZEDBOX-L4T36.4.0) ... Setting up stereolabs-zedbox-duo (1.4.1-LI-MAX96712-ZEDBOX-L4T36.4.0) ... Detected DTB to update : tegra234-p3768 Detected capture card : zedbox-duo Set FDT to : /boot/dtb/kernel_tegra234-p3768-0000+p3767-0000-nv.dtb Created symlink /etc/systemd/system/multi-user.target.wants/zed_x_daemon.service → /etc/systemd/system/zed_x_daemon.service. Created symlink /etc/systemd/system/multi-user.target.wants/driver_zed_loader.service → /etc/systemd/system/driver_zed_loader.service. Created symlink /etc/systemd/system/multi-user.target.wants/IMU_Daemon.service → /etc/systemd/system/IMU_Daemon.service. user@GTW-ONX1-E1GQGS2C:~$ sudo ZED_Diagnostic --dmesg ** Please wait for completion... This might take up to 1 minute ** - Running GMSL DRIVER Diagnostic : Failed The Capture card is not plugged or wrong driver installed. - Running Log Kernel Trace (for ZED X) Diagnostic : OK