Created: Thu May 30 2024 ########################################### ############ DMESG [ZEDX] LOG ############# ########################################### [ 21.590802] sl_max96712 30-0029: print_sensor_info: camera zedx [ 21.590824] sl_max96712 30-0029: print_sensor_info: camera zedx [ 21.590852] sl_max96712 30-0029: print_sensor_info: camera zedx [ 21.590871] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.240240] sl_max96712 30-0029: sl_max96712_get_camera_model: zedx camera connected to this port [ 22.263731] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.298476] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.629192] zedx 30-0062: Driver Version : v1.0.5 [ 22.629199] zedx 30-0062: Probing v4l2 sensor. [ 22.629203] zedx 30-0062: Driver Version : v1.0.5 [ 22.742938] zedx 30-0062: ZED-X serializer detect success [ 22.743080] zedx 30-0018: Driver Version : v1.0.5 [ 22.743082] zedx 30-0018: Probing v4l2 sensor. [ 22.743242] zedx 30-0018: tegracam sensor driver:video0_v2.0.6 [ 22.836501] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 30-0018 bound [ 22.837585] zedx 30-0018: Detected ZED-X sensor [ 22.837750] zedx 30-0010: Driver Version : v1.0.5 [ 22.837753] zedx 30-0010: Probing v4l2 sensor. [ 22.837887] zedx 30-0010: tegracam sensor driver:video1_v2.0.6 [ 22.851542] zedx 30-0018: zedx_open: Accessing the camera [ 22.933223] tegra-camrtc-capture-vi tegra-capture-vi: subdev zedx 30-0010 bound [ 22.934035] zedx 30-0010: Detected ZED-X sensor [ 22.934221] zedx 31-0062: Driver Version : v1.0.5 [ 22.934223] zedx 31-0062: Probing v4l2 sensor. [ 22.934227] zedx 31-0062: Driver Version : v1.0.5 [ 22.937066] zedx 31-0062: ser_write_reg:i2c write failed: dev. 0x62, reg. 0x10, val. 0x21 [ 22.943491] zedx 30-0010: zedx_open: Accessing the camera [ 22.945924] zedx 31-0062: ser_write_table: try 4 [ 22.967207] zedx 31-0062: ser_write_reg:i2c write failed: dev. 0x62, reg. 0x10, val. 0x21 [ 22.978934] zedx 31-0062: ser_write_table: try 3 [ 22.998654] zedx 31-0062: ser_write_reg:i2c write failed: dev. 0x62, reg. 0x10, val. 0x21 [ 23.011362] zedx 31-0062: ser_write_table: try 2 [ 23.028405] zedx 31-0062: ser_write_reg:i2c write failed: dev. 0x62, reg. 0x311, val. 0x41 [ 23.037964] zedx 31-0062: Single ZED-X detect error [ 23.037970] zedx 31-0062: zedx_probe: serializer initialization failed [ 23.045016] zedx: probe of 31-0062 failed with error -1 [ 23.052756] zedx 31-0018: Driver Version : v1.0.5 [ 23.052759] zedx 31-0018: Probing v4l2 sensor. [ 23.052765] zedx 31-0018: zedx_probe: ar0234 initialization failed [ 23.060101] zedx 31-0010: Driver Version : v1.0.5 [ 23.060104] zedx 31-0010: Probing v4l2 sensor. [ 23.060108] zedx 31-0010: zedx_probe: ar0234 initialization failed [ 151.664909] zedx 30-0010: zedx_open: Accessing the camera [ 151.664973] zedx 30-0018: zedx_open: Accessing the camera [ 195.842680] zedx 30-0018: zedx_set_mode: setting the device mode [ 196.761417] zedx 30-0010: zedx_set_mode: setting the device mode ########################################### ############ DMESG [MAX9x] LOG ############# ########################################### [ 21.579929] sl_max96712: module verification failed: signature and/or required key missing - tainting kernel [ 21.590641] sl_max96712 30-0029: sl_max96712_probe: enter [ 21.590696] sl_max96712 30-0029: sl_max96712_parse_gpios: No reset GPIO in the dts. [ 21.590699] sl_max96712 30-0029: sl_max96712_parse_gpios: No pwdn GPIO in the dts. [ 21.590702] sl_max96712 30-0029: sl_max96712_parse_gpios: No pwr GPIO in the dts. [ 21.590705] sl_max96712 30-0029: sl_max96712_parse_dt: Using CSI port b [ 21.590707] sl_max96712 30-0029: sl_max96712_parse_dt: Number of declared cameras with this dts 2 [ 21.590790] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated bus = 0 [ 21.590796] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated vc-id = 0 [ 21.590798] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated n_lanes = 2 [ 21.590799] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated mipi port = 0 [ 21.590801] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 21.590802] sl_max96712 30-0029: print_sensor_info: camera zedx [ 21.590803] sl_max96712 30-0029: print_sensor_info: model id 0 [ 21.590804] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 21.590805] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 21.590806] sl_max96712 30-0029: print_sensor_info: serial port 0 [ 21.590807] sl_max96712 30-0029: print_sensor_info: vc-id 0 [ 21.590808] sl_max96712 30-0029: print_sensor_info: i2c bus 0 [ 21.590815] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated bus = 0 [ 21.590819] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated vc-id = 1 [ 21.590820] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated n_lanes = 2 [ 21.590821] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated mipi port = 0 [ 21.590822] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 21.590824] sl_max96712 30-0029: print_sensor_info: camera zedx [ 21.590825] sl_max96712 30-0029: print_sensor_info: model id 0 [ 21.590826] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 21.590827] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 21.590828] sl_max96712 30-0029: print_sensor_info: serial port 0 [ 21.590829] sl_max96712 30-0029: print_sensor_info: vc-id 1 [ 21.590830] sl_max96712 30-0029: print_sensor_info: i2c bus 0 [ 21.590843] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated bus = 1 [ 21.590847] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated vc-id = 0 [ 21.590848] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated n_lanes = 2 [ 21.590850] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated mipi port = 2 [ 21.590851] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 21.590852] sl_max96712 30-0029: print_sensor_info: camera zedx [ 21.590853] sl_max96712 30-0029: print_sensor_info: model id 0 [ 21.590854] sl_max96712 30-0029: print_sensor_info: dts id 1 [ 21.590855] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 21.590856] sl_max96712 30-0029: print_sensor_info: serial port 2 [ 21.590857] sl_max96712 30-0029: print_sensor_info: vc-id 0 [ 21.590858] sl_max96712 30-0029: print_sensor_info: i2c bus 1 [ 21.590863] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated bus = 1 [ 21.590867] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated vc-id = 1 [ 21.590868] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated n_lanes = 2 [ 21.590869] sl_max96712 30-0029: sl_max96712_parse_serializer_node: associated mipi port = 2 [ 21.590870] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 21.590871] sl_max96712 30-0029: print_sensor_info: camera zedx [ 21.590872] sl_max96712 30-0029: print_sensor_info: model id 0 [ 21.590873] sl_max96712 30-0029: print_sensor_info: dts id 1 [ 21.590874] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 21.590875] sl_max96712 30-0029: print_sensor_info: serial port 2 [ 21.590876] sl_max96712 30-0029: print_sensor_info: vc-id 1 [ 21.590877] sl_max96712 30-0029: print_sensor_info: i2c bus 1 [ 21.816150] sl_max96712 30-0029: sl_max96712_gmsl_pipeline_setup: No camera connected to GMSL port 0 [ 21.924150] sl_max96712 30-0029: sl_max96712_gmsl_pipeline_setup: No camera connected to GMSL port 1 [ 22.032310] sl_max96712 30-0029: sl_max96712_gmsl_pipeline_setup: Camera connected to GMSL port 2 [ 22.156271] sl_max96712 30-0029: check_model: I2C device @0x62, read returns 0 [ 22.156281] sl_max96712 30-0029: check_model: value read in 0xd (if any) : 0x95 [ 22.180452] sl_max96712 30-0029: check_model: I2C device @0x10, read returns 0 [ 22.180461] sl_max96712 30-0029: check_model: value read in 0x3000 (if any) : 0xa [ 22.200254] sl_max96712 30-0029: check_model: I2C device @0x10, read returns 0 [ 22.200261] sl_max96712 30-0029: check_model: value read in 0x3001 (if any) : 0x56 [ 22.220197] sl_max96712 30-0029: check_model: I2C device @0x18, read returns 0 [ 22.220204] sl_max96712 30-0029: check_model: value read in 0x3000 (if any) : 0xa [ 22.240228] sl_max96712 30-0029: check_model: I2C device @0x18, read returns 0 [ 22.240237] sl_max96712 30-0029: check_model: value read in 0x3001 (if any) : 0x56 [ 22.240240] sl_max96712 30-0029: sl_max96712_get_camera_model: zedx camera connected to this port [ 22.263723] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.263731] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.263733] sl_max96712 30-0029: print_sensor_info: model id 0 [ 22.263735] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 22.263736] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 22.263738] sl_max96712 30-0029: print_sensor_info: serial port 0 [ 22.263739] sl_max96712 30-0029: print_sensor_info: vc-id 0 [ 22.263740] sl_max96712 30-0029: print_sensor_info: i2c bus 0 [ 22.263741] sl_max96712 30-0029: print_sensor_info: following comes from port parsing [ 22.263742] sl_max96712 30-0029: print_sensor_info: detection id 0 [ 22.263744] sl_max96712 30-0029: print_sensor_info: pipe 0 = 0 [ 22.263745] sl_max96712 30-0029: print_sensor_info: pipe 1 = -1 [ 22.263746] sl_max96712 30-0029: print_sensor_info: pipe 2 = -1 [ 22.263747] sl_max96712 30-0029: print_sensor_info: pipe 3 = -1 [ 22.298466] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.298476] sl_max96712 30-0029: print_sensor_info: camera zedx [ 22.298478] sl_max96712 30-0029: print_sensor_info: model id 0 [ 22.298479] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 22.298480] sl_max96712 30-0029: print_sensor_info: n_lanes 2 [ 22.298481] sl_max96712 30-0029: print_sensor_info: serial port 0 [ 22.298482] sl_max96712 30-0029: print_sensor_info: vc-id 1 [ 22.298483] sl_max96712 30-0029: print_sensor_info: i2c bus 0 [ 22.298484] sl_max96712 30-0029: print_sensor_info: following comes from port parsing [ 22.298485] sl_max96712 30-0029: print_sensor_info: detection id 0 [ 22.298487] sl_max96712 30-0029: print_sensor_info: pipe 0 = -1 [ 22.298488] sl_max96712 30-0029: print_sensor_info: pipe 1 = -1 [ 22.298489] sl_max96712 30-0029: print_sensor_info: pipe 2 = 1 [ 22.298490] sl_max96712 30-0029: print_sensor_info: pipe 3 = -1 [ 22.298492] sl_max96712 30-0029: sl_max96712_pipes_setup: no more sensor for this camera [ 22.298493] sl_max96712 30-0029: sl_max96712_pipes_setup: camera pipeline operational [ 22.408139] sl_max96712 30-0029: sl_max96712_gmsl_pipeline_setup: No camera connected to GMSL port 3 [ 22.624169] sl_max96712 30-0029: sl_max96712_probe: success [ 22.831081] sl_max96712 30-0029: fps_set_Dser: 0 is not a supported value. [30,60,120]*10^6 are supported. [ 22.925532] sl_max96712 30-0029: fps_set_Dser: 0 is not a supported value. [30,60,120]*10^6 are supported. ########################################### ############ DMESG [PCA] LOG ############# ########################################### [ 7.701134] pca954x 2-0070: supply vcc not found, using dummy regulator [ 7.708120] pca954x 2-0070: supply vcc-pullup not found, using dummy regulator [ 7.715624] pca954x 2-0070: pca954x_probe: forcing device bus number, start 30. [ 7.723151] pca954x 2-0070: device detect skipped. [ 7.750893] pca954x 2-0070: registered 4 multiplexed busses for I2C switch pca9546 ########################################### ############ DMESG [DTS] LOG ############# ########################################### [ 0.002611] DTS File Name: /builds/sl/jetson-gmsl-kernel/src/kernel/kernel-5.10/arch/arm64/boot/dts/../../../../../../hardware/nvidia/platform/t23x/p3768/kernel-dts/tegra234-p3767-0000-p3509-a02.dts [ 2.315435] tegra-pmc c360000.pmc: scratch reg offset dts data not present [ 21.590696] sl_max96712 30-0029: sl_max96712_parse_gpios: No reset GPIO in the dts. [ 21.590699] sl_max96712 30-0029: sl_max96712_parse_gpios: No pwdn GPIO in the dts. [ 21.590702] sl_max96712 30-0029: sl_max96712_parse_gpios: No pwr GPIO in the dts. [ 21.590707] sl_max96712 30-0029: sl_max96712_parse_dt: Number of declared cameras with this dts 2 [ 21.590801] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 21.590804] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 21.590822] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 21.590826] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 21.590851] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 21.590854] sl_max96712 30-0029: print_sensor_info: dts id 1 [ 21.590870] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 21.590873] sl_max96712 30-0029: print_sensor_info: dts id 1 [ 22.263723] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.263735] sl_max96712 30-0029: print_sensor_info: dts id 0 [ 22.298466] sl_max96712 30-0029: print_sensor_info: following comes from dts [ 22.298479] sl_max96712 30-0029: print_sensor_info: dts id 0 ########################################### ############ DTB list original ########### ########################################### /boot/dtb/kernel_tegra234-p3767-0000-p3509-a02.dtb ########################################### ############ DTB list SLabs ########### ########################################### /boot/stereolabs/tegra194-p2888-0001-p2822-0000.dtb /boot/stereolabs/tegra194-p3668-0000-p3509-0000.dtb /boot/stereolabs/tegra194-p3668-0001-p3509-0000.dtb /boot/stereolabs/tegra234-p3701-0000-p3737-0000.dtb /boot/stereolabs/tegra234-p3701-0004-p3737-0000.dtb /boot/stereolabs/tegra234-p3767-0000-p3509-a02.dtb /boot/stereolabs/tegra234-p3767-0000-p3768-0000-a0.dtb /boot/stereolabs/tegra234-p3767-0001-p3509-a02.dtb /boot/stereolabs/tegra234-p3767-0001-p3768-0000-a0.dtb /boot/stereolabs/tegra234-p3767-0003-p3509-a02.dtb /boot/stereolabs/tegra234-p3767-0003-p3768-0000-a0.dtb /boot/stereolabs/tegra234-p3767-0004-p3509-a02.dtb /boot/stereolabs/tegra234-p3767-0004-p3768-0000-a0.dtb /boot/stereolabs/utils: extlinux.py fio.py __pycache__ ########################################### ############ EXTlinux file ########### ########################################### TIMEOUT 30 DEFAULT Stereolabs MENU TITLE L4T boot options LABEL primary MENU LABEL primary kernel LINUX /boot/Image FDT /boot/dtb/kernel_tegra234-p3767-0000-p3509-a02.dtb INITRD /boot/initrd APPEND ${cbootargs} root=PARTUUID=8c6d4587-70fd-476d-a8bc-e6a09e3fe6e8 rw rootwait rootfstype=ext4 mminit_loglevel=4 console=ttyTCU0,115200 console=ttyAMA0,115200 firmware_class.path=/etc/firmware fbcon=map:0 net.ifnames=0 # When testing a custom kernel, it is recommended that you create a backup of # the original kernel and add a new entry to this file so that the device can # fallback to the original kernel. To do this: # # 1, Make a backup of the original kernel # sudo cp /boot/Image /boot/Image.backup # # 2, Copy your custom kernel into /boot/Image # # 3, Uncomment below menu setting lines for the original kernel # # 4, Reboot # LABEL backup # MENU LABEL backup kernel # LINUX /boot/Image.backup # FDT /boot/dtb/kernel_tegra234-p3767-0000-p3509-a02.dtb # INITRD /boot/initrd # APPEND ${cbootargs} LABEL Stereolabs MENU LABEL Stereolabs kernel LINUX /boot/Image FDT /boot/stereolabs/tegra234-p3767-0000-p3509-a02.dtb INITRD /boot/initrd APPEND ${cbootargs} root=PARTUUID=8c6d4587-70fd-476d-a8bc-e6a09e3fe6e8 rw rootwait rootfstype=ext4 mminit_loglevel=4 console=ttyTCU0,115200 console=ttyAMA0,115200 firmware_class.path=/etc/firmware fbcon=map:0 net.ifnames=0 ########################################### ############ Jetpack ########### ########################################### # R35 (release), REVISION: 3.1, GCID: 32827747, BOARD: t186ref, EABI: aarch64, DATE: Sun Mar 19 15:19:21 UTC 2023 ########################################### ############ Dpkg list ########### ########################################### ii stereolabs-zedx 1.0.5-LI-MAX96712-L4T35.3.1 arm64 NVIDIA Kernel DTB Modified Package by Stereolabs #################################### ############ Driver list ########### #################################### /usr/lib/modules/5.10.104-tegra/kernel/drivers/stereolabs/max96712/sl_max96712.ko==> exists /usr/lib/modules/5.10.104-tegra/kernel/drivers/stereolabs/zedx/sl_zedx.ko ==> exists ################################################ ############ ZEDX Daemon Status LS ############# ################################################ ● zed_x_daemon.service - ZED-X Daemon service Loaded: loaded (/etc/systemd/system/zed_x_daemon.service; enabled; vendor preset: enabled) Active: active (running) since Mon 2023-03-27 18:54:16 BST; 1 years 2 months ago Main PID: 2265 (ZEDX_Daemon) Tasks: 5 (limit: 18143) Memory: 7.5M CGroup: /system.slice/zed_x_daemon.service └─2265 /usr/sbin/ZEDX_Daemon Mar 27 18:54:16 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: [ "Mon Mar 27 18:54:16 2023" ] ** Start ZED-X Daemon Mar 27 18:54:16 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: Tegra release : 9 Mar 27 18:54:16 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: [ "Mon Mar 27 18:54:16 2023" ] ** Searching for Preload file "/etc/systemd/system/zed_x_daemon.preload" : false Mar 27 18:54:16 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: [ "Mon Mar 27 18:54:16 2023" ] Process "rmmod sl_zedx" outputs "rmmod: ERROR: Module sl_zedx is not currently loaded\n" Mar 27 18:54:16 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: [ "Mon Mar 27 18:54:16 2023" ] Process "rmmod sl_max96712" outputs "rmmod: ERROR: Module sl_max96712 is not currently loaded\n" Mar 27 18:54:17 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: ** ZED-X Driver loaded Mar 27 18:54:17 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: [ "Mon Mar 27 18:54:17 2023" ] ** Searching for Postload file "/etc/systemd/system/zed_x_daemon.postload" : false Mar 27 18:54:17 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: [ "Mon Mar 27 18:54:17 2023" ] ** Created Endpoint "tcp://127.0.0.1:20026" May 30 14:35:02 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: [ "Thu May 30 14:35:02 2024" ] >> Port 0 Opening for ModeliD 8 May 30 14:35:03 GTW-ONX-E1XEQYWE ZEDX_Daemon[2265]: [ "Thu May 30 14:35:03 2024" ] >> Port 0 Running for ModeliD 8 ################################################ ############ I2C Trace [-l] ############# ################################################ i2c-3 i2c 3190000.i2c I2C adapter i2c-30 i2c i2c-2-mux (chan_id 0) I2C adapter i2c-1 i2c c240000.i2c I2C adapter i2c-8 i2c 31e0000.i2c I2C adapter i2c-6 i2c 31c0000.i2c I2C adapter i2c-33 i2c i2c-2-mux (chan_id 3) I2C adapter i2c-4 i2c Tegra BPMP I2C adapter I2C adapter i2c-31 i2c i2c-2-mux (chan_id 1) I2C adapter i2c-2 i2c 3180000.i2c I2C adapter i2c-0 i2c 3160000.i2c I2C adapter i2c-7 i2c c250000.i2c I2C adapter i2c-5 i2c 31b0000.i2c I2C adapter i2c-32 i2c i2c-2-mux (chan_id 2) I2C adapter ################################################ ############ I2C Trace /dev/i2C-0 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: 50 -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-1 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: UU -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-2 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: UU -- -- -- -- -- -- -- UU -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- UU -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- UU -- -- -- -- -- -- -- -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-3 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-4 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- UU -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-5 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-6 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-7 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: 50 -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-8 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: -- -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-9 ############# ################################################ Error: Could not open file `/dev/i2c-9' or `/dev/i2c/9': No such file or directory ################################################ ############ I2C Trace /dev/i2C-10 ############# ################################################ Error: Could not open file `/dev/i2c-10' or `/dev/i2c/10': No such file or directory ################################################ ############ I2C Trace /dev/i2C-30 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: UU -- -- -- -- -- -- -- UU 19 -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- UU -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- 49 -- -- -- -- -- -- 50: -- -- -- -- 54 55 -- -- 58 59 -- -- -- -- -- -- 60: -- -- UU -- -- -- -- -- -- 69 -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-31 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- 29 -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-32 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- ################################################ ############ I2C Trace /dev/i2C-33 ############# ################################################ 0 1 2 3 4 5 6 7 8 9 a b c d e f 00: -- -- -- -- -- -- -- -- -- -- -- -- -- 10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 20: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 40: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- 70: UU -- -- -- -- -- -- -- #########################