ZED SDK 3.3.2 Patch Release

The 3.3.2 patch version has been released! See here https://www.stereolabs.com/developers/release/

Here are the release notes :

General Improvements

  • Improved C++ installer to better detect CUDA, NVIDIA driver and dependencies version. CUDA can now be automatically installed if needed on Linux

  • Improved Python installer reliability, better handling of errors and unexpected host configurations

  • Improved Object Tracking runtime for crowded scenes

  • Improved Floor plane segmentation

  • Improved Object 2D bounding boxes stability

  • Improved Object Localization in case of static camera

Bug Fixes

  • Fixed Detection Module high CPU usage

  • Fixed a bug in SVO Recording module on Jetson that created two duplicated keyframe on start

1 Like