I’ve just set up neural depth mode on my TX2 and got it running for the first time. The processing frame rate seems incredibly slow, even at VGA resolution. I have a loop running a simple grab() and printing out timestamps, and its reporting at most a 2Hz framerate. All of the other depth modes process at full camera framerate and resolution. Anybody else have luck getting neural depth to process more quickly?
[INFO ] [1657135489.369] [/camera]: grabbed frame
[INFO ] [1657135489.850] [/camera]: grabbed frame
[INFO ] [1657135490.294] [/camera]: grabbed frame
[INFO ] [1657135490.744] [/camera]: grabbed frame
[INFO ] [1657135491.198] [/camera]: grabbed frame
[INFO ] [1657135491.646] [/camera]: grabbed frame
[INFO ] [1657135492.096] [/camera]: grabbed frame
[INFO ] [1657135492.550] [/camera]: grabbed frame
[INFO ] [1657135492.998] [/camera]: grabbed frame
[INFO ] [1657135493.448] [/camera]: grabbed frame
[INFO ] [1657135493.896] [/camera]: grabbed frame
[INFO ] [1657135494.347] [/camera]: grabbed frame
[INFO ] [1657135494.797] [/camera]: grabbed frame
[INFO ] [1657135495.248] [/camera]: grabbed frame
[INFO ] [1657135495.699] [/camera]: grabbed frame
[INFO ] [1657135496.150] [/camera]: grabbed frame
[INFO ] [1657135496.602] [/camera]: grabbed frame
[INFO ] [1657135497.051] [/camera]: grabbed frame