Hi, im having issues flashing the zed box. The sdk manager takes and really long time to download files. When i try and the i hear it disconnect from the host shortly after starting the flash process. The instructions say to plug a USB into the OTG port and no image comes up on the screen and i see it appear under linux in recovery mode. its the 16gb emmc xavier nx version.
Here are the logs:
21:17:24 INFO: Flash Jetson Xavier NX - flash: Parsing module EEPROM:
21:17:24 INFO: Flash Jetson Xavier NX - flash: — Parsing board SKU (0001) succeeded.
21:17:24 INFO: Flash Jetson Xavier NX - flash: “/mnt/storage/sdk/JetPack_5.0.2_Linux_JETSON_XAVIER_NX_TARGETS/Linux_for_Tegra/flash.sh” -C nv-auto-config jetson-xavier-nx-devkit-emmc mmcblk0p1
21:17:24 INFO: Flash Jetson Xavier NX - flash: ###############################################################################
21:17:24 ERROR: Flash Jetson Xavier NX - flash: *** ERROR: flashing failed.
21:17:24 ERROR: Flash Jetson Xavier NX - flash: command terminated with error
21:17:24 SUMMARY: DateTime Target Setup - target: Depends on failed component
21:21:17 SUMMARY: File System and OS - target_image: Install completed successfully.
21:22:43 SUMMARY: DateTime Target Setup - target: Depends on failed component
21:26:37 SUMMARY: File System and OS - target_image: Install completed successfully.
21:31:39 SUMMARY: DateTime Target Setup - target: Depends on failed component